(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Holding Capacity: 3000N | Stroke: 80mm | Open-Close Angle: 115deg | Flange Base Mount
Part Number
Configured Part Number is shown.
MC07-14
Mounting Bracket | Flange Base | Body Material | [Steel] 1045 Carbon Steel |
---|---|---|---|
Clamp Bolt Size | M12 | Clamp Bolt Material | Steel |
Stroke Amount L(mm) | 43 | Handle Length | Standard |
Type | Side Push | Clamping Force (Range)(N) | 3100 or More |
Mount Type | Flange Base | - | - |
Part Number |
MC07-14 MC08-1 |
Part Number | MC07-14 |
Material | Main Body / Attaching Portion: 1045 Carbon Steel |
Surface Treatment | *Chemical Conversion Coating |
Stroke (mm) | 43 |
Tightening Force (N) | 3000 |
Weight (g) | 1600 |
Open-Close Angle of Handle | 110° |
Accessories | Steel Bolt |
Mounting Bracket | Flange Base | Body Material | 1045 Carbon Steel | Clamp Bolt Size | M12 |
---|---|---|---|---|---|
Clamp Bolt Material | Steel | Stroke Amount L(mm) | 43 | Handle Length | Standard |
Type | Side Push | Clamping Force (Range)(N) | 3100 or More | Mount Type | Flange Base |
Please check the type/dimensions/specifications of the part MC07-14 in the Toggle Clamps - Side Push, Flange Base, Tightening Force 3000 N, Bolt Size M12 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy