(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Press Type Clamp NO.SL10-2S

Lateral Press Type Clamp NO.SL10-2S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Flanged
•Clamping Force (n): 450
•Clamping Force (Range) (n): ~1399
•Body Material: Stainless Steel (304 Stainless Steel)
•JAN Code: 4580455761443

PDF

Part Number

Configured Part Number is shown.

NO.SL10-2S

Part Number
NO.SL10-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Mounting Bracket Flange Base Clamping Force(N) 450 Body Material Stainless Steel (304 Stainless Steel)
Clamping Force (Range)(N) ~1399 Stroke(mm) 16 Max. Height(mm) 35
Max. Length(mm) 90 Maximum Width(mm) 27 JAN code 4580455761443
Mass(g) 40

Please check the type/dimensions/specifications of the part NO.SL10-2S in the Lateral Press Type Clamp NO.SL10-2S series.

Additional Products in this Category

Tech Support