(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Holding Capacity: 900N | Stroke: 20.34mm | 360deg mountable
Part Number
Configured Part Number is shown.
Part Number |
MC02-1 |
Part Number | MC02-1 | MC02-S1 |
Body Material | 1018 Carbon Steel | 304 Stainless Steel Shaft Material: 416 Stainless Steel Pin: 410 Stainless Steel |
Surface Treatment | * Trivalent Chromate | - |
Stroke (mm) | 20.34 | |
Tightening Force (N) | 900 | |
Open-Close Angle of Handle | 189° | |
Weight (g) | 120 | |
Accessories | Steel Bolt | Stainless Steel Bolt |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Mounting Bracket | No base | Clamp Bolt Size | M6 | Handle Length | Standard |
---|---|---|---|---|---|
Type | Push-Pull Free Mounting Direction Type | Clamping Force (Range)(N) | ~1399 | Mount Type | Free Mounting Direction |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy