(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Press Type Clamp FM50-2S

Lateral Press Type Clamp FM50-2S

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Bracket Mounting
•Clamping Force (n): 900
•Clamping Force (Range) (n): ~1399
•Body Material: Stainless Steel (304 Stainless Steel)
•JAN Code: 4580455761702

PDF

Part Number

Configured Part Number is shown.

FM50-2S

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting Bracket[W/o Bracket] Bracket MountingClamping Force(N)900
Body Material[Stainless Steel] Stainless Steel (304 Stainless Steel)Clamping Force (Range)(N)~1399
Stroke(mm)19Max. Height(mm)135
Max. Length(mm)115Maximum Width(mm)29
JAN code4580455761702Mass(g)105
Part Number
FM50-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Mounting Bracket Bracket Mounting Clamping Force(N) 900 Body Material Stainless Steel (304 Stainless Steel)
Clamping Force (Range)(N) ~1399 Stroke(mm) 19 Max. Height(mm) 135
Max. Length(mm) 115 Maximum Width(mm) 29 JAN code 4580455761702
Mass(g) 105

Please check the type/dimensions/specifications of the part FM50-2S in the Lateral Press Type Clamp FM50-2S series.

Additional Products in this Category

Tech Support