(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Press Type Clamp NO.02BU

Lateral Press Type Clamp NO.02BU

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Flanged
•Clamping Force (n): 2000
•Clamping Force (Range) (n): 2000~3099
•Body Material: Low Carbon Steel (SPCC)
•JAN Code: 4580455761481

PDF

Part Number

Configured Part Number is shown.

NO.02BU

 
Part Number
NO.02BU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Mounting Bracket Flange Base Clamping Force(N) 2000 Body Material Low Carbon Steel (SPCC)
Clamping Force (Range)(N) 2000~3099 Stroke(mm) 30 Max. Height(mm) 155
Max. Length(mm) 230 Maximum Width(mm) 50 JAN code 4580455761481
Mass(g) 375

Please check the type/dimensions/specifications of the part NO.02BU in the Lateral Press Type Clamp NO.02BU series.

Additional Products in this Category

Tech Support