(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Side Push, Flange Base, Tightening Force 11360 N

Toggle Clamps - Side Push, Flange Base, Tightening Force 11360 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 11360N | Stroke: 50.8mm

  • inCAD Components

Part Number

Configured Part Number is shown.

MC07-11

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting BracketFlange BaseBody Material[Steel] 1018 Carbon Steel
Clamp Bolt SizeM10Clamp Bolt MaterialSteel
Stroke Amount L(mm)50.8Handle LengthStandard
TypeSide PushClamping Force (Range)(N)3100 or More
Mount TypeFlange Base - -
Toggle Clamps -Push-Pull-:Related Image

Specifications

Part Number
MC07-11
Part NumberMC07-11
Body Material1018 Carbon Steel
Surface Treatment*Trivalent Chromate
Stroke (mm)50.8
Tightening Force (N)11360
Weight (g)935
Open-Close Angle of Handle190°
AccessoriesSteel Bolt
*Shaft: Nickel Plating

Part Number 

Loading...
Part Number
MC07-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Stock

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Example

Toggle Clamps -Push-Pull-:Related Image

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M10
Clamp Bolt Material Steel Stroke Amount L(mm) 50.8 Handle Length Standard
Type Side Push Clamping Force (Range)(N) 3100 or More Mount Type Flange Base

Please check the type/dimensions/specifications of the part MC07-11 in the Toggle Clamps - Side Push, Flange Base, Tightening Force 11360 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.