(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Side Push, Flange Base, Tightening Force 1600 N

Toggle Clamps - Side Push, Flange Base, Tightening Force 1600 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 1600N | Stroke: 12mm

  • inCAD Components
Toggle Clamps -Push-Pull-:Related Image

Specifications

Part Number
MC07-3
Part NumberMC07-5
Body Material1018 Carbon Steel
Surface Treatment*Trivalent Chromate
Stroke (mm)12
Tightening Force (N)1600
Handle42°
Open-Close Angle
Weight (g)450
AccessoriesSteel Bolt


*Shaft: Nickel Plating

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC07-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M10
Clamp Bolt Material Steel Stroke Amount L(mm) 12 Handle Length Standard
Type Side Push Clamping Force (Range)(N) 1400~1999 Mount Type Flange Base

Please check the type/dimensions/specifications of the part MC07-5 in the Toggle Clamps - Side Push, Flange Base, Tightening Force 1600 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.