(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Side Push, Flange Base, Tightening Force 500 N

Toggle Clamps - Side Push, Flange Base, Tightening Force 500 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 500N | Stroke: 10mm

  • inCAD Components

Part Number

Configured Part Number is shown.

MC07-2

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting BracketFlange BaseBody Material[Steel] 1018 Carbon Steel
Clamp Bolt SizeM5Clamp Bolt MaterialSteel
Stroke Amount L(mm)10Handle LengthStandard
TypeSide PushClamping Force (Range)(N)~1399
Mount TypeFlange Base - -
Toggle Clamps -Push-Pull-:Related Image

Specifications

Part Number
MC07-3
Part Number
MC07-2
Body Material
1018 Carbon Steel
Surface Treatment
*Trivalent Chromate
Stroke (mm)
10
Tightening Force (N)
500
Handle

66°
Open-Close Angle
Weight (g)
100
Accessories
Steel Bolt
*Shaft: Nickel Plating

Part Number 

Loading...
Part Number
MC07-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M5
Clamp Bolt Material Steel Stroke Amount L(mm) 10 Handle Length Standard
Type Side Push Clamping Force (Range)(N) ~1399 Mount Type Flange Base

Please check the type/dimensions/specifications of the part MC07-2 in the Toggle Clamps - Side Push, Flange Base, Tightening Force 500 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.