(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cross Roller X + Horizontal Surface Z-Axis-combined Stages made of lightweight aluminum alloy. The horizontal surfaces move vertically.
Part Number
Configured Part Number is shown.
Part Number |
XZLPG80 |
Part Number | Stage Configuration | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Weight (kg) | |||
Type | No. | Bottom | Top | X | Z | |||
XZLPG | 40 | XPG40 | ZLPG40 | 40x40 | ±6.5 | ±3.0 | 9.8 | 0.34 |
60 | XPG60 | ZLPG60 | 60x60 | ±5.0 | 19.6 | 0.85 | ||
80 | XPG80 | ZLPG80 | 80x80 | ±12.5 | 29.4 | 1.50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XZLPG40 |
XZLPG60 |
XZLPG80 |
Loading...
Stage (Z) Surface Orientation | XZ | Travel (Z Distance) Range(mm) | ~ ±10mm | Load Capacity (Range)(N) | 5~30 |
---|---|---|---|---|---|
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Z-Axis Stage Surface | Horizontal Surface Z-Axis | Through Hole (Table Center Hole) | No | Clamp | Standard |
Reversed | Standard | Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy