(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66

Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A highly accurate, high rigidity linear ball guide type stage (XZ-axis).[Features]・ Low profile structure with an integrated guide and a body.
・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BSB66-25A
BSB66-25AR
BSB66-25C
BSB66-25CR
BSB66-40A
BSB66-40AR
BSB66-40C
BSB66-40CR
BSB66-60A
BSB66-60AR
BSB66-60C
BSB66-60CR
BSB66-80A
BSB66-80AR
BSB66-80C
BSB66-80CR
BSS66-25A
BSS66-25AR
BSS66-25C
BSS66-25CR
BSS66-40A
BSS66-40AR
BSS66-40C
BSS66-40CR
BSS66-50A
BSS66-50AR
BSS66-50C
BSS66-50CR
BSS66-60A
BSS66-60AR
BSS66-60C
BSS66-60CR
BSS66-70A
BSS66-70AR
BSS66-70C
BSS66-70CR
BSS66-80A
BSS66-80AR
BSS66-80C
BSS66-80CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~30~25~25Low Temperature Black Chrome Plating25259.8±3.2±3.2CenterStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~30~25~25Low Temperature Black Chrome Plating25259.8±3.2±3.2CenterRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~30~25~25Low Temperature Black Chrome Plating25259.8±3.2±3.2SideStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~30~25~25Low Temperature Black Chrome Plating25259.8±3.2±3.2SideRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Low Temperature Black Chrome Plating404049±6.5±6.5CenterStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Low Temperature Black Chrome Plating404049±6.5±6.5CenterRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Low Temperature Black Chrome Plating404049±6.5±6.5SideStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Low Temperature Black Chrome Plating404049±6.5±6.5SideRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Low Temperature Black Chrome Plating606049±6.5±6.5CenterStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Low Temperature Black Chrome Plating606049±6.5±6.5CenterRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Low Temperature Black Chrome Plating606049±6.5±6.5SideStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Low Temperature Black Chrome Plating606049±6.5±6.5SideRight and Left
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Low Temperature Black Chrome Plating808049±12.5±12.5CenterStandard
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Low Temperature Black Chrome Plating808049±12.5±12.5CenterRight and Left
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Low Temperature Black Chrome Plating808049±12.5±12.5SideStandard
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Low Temperature Black Chrome Plating808049±12.5±12.5SideRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~25Electroless Nickel Plating25259.8±3.2±3.2CenterStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~25Electroless Nickel Plating25259.8±3.2±3.2CenterRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~25Electroless Nickel Plating25259.8±3.2±3.2SideStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~25Electroless Nickel Plating25259.8±3.2±3.2SideRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Electroless Nickel Plating404049±6.5±6.5CenterStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Electroless Nickel Plating404049±6.5±6.5CenterRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Electroless Nickel Plating404049±6.5±6.5SideStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Electroless Nickel Plating404049±6.5±6.5SideRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating505049±6.5±6.5CenterStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating505049±6.5±6.5CenterRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating505049±6.5±6.5SideStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating505049±6.5±6.5SideRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating606049±6.5±6.5CenterStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating606049±6.5±6.5CenterRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating606049±6.5±6.5SideStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating606049±6.5±6.5SideRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5CenterStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5CenterRight and Left
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5SideStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5SideRight and Left
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Electroless Nickel Plating808049±12.5±12.5CenterStandard
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Electroless Nickel Plating808049±12.5±12.5CenterRight and Left
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Electroless Nickel Plating808049±12.5±12.5SideStandard
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90Electroless Nickel Plating808049±12.5±12.5SideRight and Left

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Feeding Method Micrometer Head Guiding Mechanism Linear Ball
Table Material Stainless Steel Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support