(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Linear Ball Guide, High Accuracy, XZSG/XZSGB/XZSCG

Manual XZ-Axis Stages - Linear Ball Guide, High Accuracy, XZSG/XZSGB/XZSCG
  • Volume Discount

Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[High Precision] XZ-Axis Stages - Linear Ball Guide:Related Image
[ ! ]For top surface mounting dimensions and feed bracket shapes, see Linear Ball Slide X-Axis Stages on >> Click here.
[ ! ]Z-Axis of A=25 has different bracket shape. see >> Click here.
・Materials
· Characteristics of Black Chrome Plating >> Click here
TypeMain BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
XZSG
XZSCG
440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel-
XZSGBLow Temp. Black Chrome PlatingBlack AnodizeLow Temp. Black Chrome Plating
[ ! ]For Micrometer Head and Feed Screw materials, see Click here, Click here.

Specifications

Part Number
XZSG80
■Micrometer Head (XZSG, XZSGB) / Feed Screw (XZSCG) [ ! ]Standard Stages with Similar Specifications: Combination of XLBS (Click here) and ZLBS (Click here)
Part NumberFront ViewSide ViewAccessories (4 pcs.)
TypeAHCKQPJFTT1N(B)Travel Distance (mm)DGG1Xd1d2Type M-L
MicrometerFeed ScrewMicrometerFeed Screw
XZSG
XZSCG
XZSGB (* only)
25*24.537.023108.566.89123.772511±3.29.3710202.54.22.5SCB2-4
40*5158.5551410.51011.518.5164.552420.3±6.513913323.563.5SCB3-6
504619201915.340
60*41245211410.3504.584.0SCB4-6
704323.511.51861214.510.81014604.5
80*4096.02514.522*1206.52043.510±12.5*2181116.5705.3
* 1 When feed screw A=80, F=20
* 2 Travel distance of Feed Screw Type XZSCG80 is ±6.5mm.
· Performance
Part NumberStage Surface (mm)Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Weight (kg)
TypeAStraightnessPitchingYawingPitchingYawingRollingPitchingYawingRolling
XZSG
XZSCG
XZSGB (* only)
25*25x259.83µm30"25"2.0 2.0 2.0 3.802.202.200.16
40*40x4049.01µm *325"15"5.0 5.0 5.0 0.84 0.56 0.56 0.55
5050x506.0 6.0 6.0 0.30 0.23 0.23 0.72
60*60x6010.0 9.0 9.0 0.16 0.13 0.13 0.98
7070x7013.8 12.9 12.9 0.12 0.08 0.08 1.42
80*80x803µm18.2 17.7 17.7 0.08 0.06 0.06 2.10
[ ! ]XZSG and XZSGB Micrometer Head Resolution 10µm/division * 3 XZSGB Straightness is 3µm.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Feed knob of Ø13 mm head and feed screw can be extended by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[High Precision] XZ-Axis Stages - Linear Ball Guide:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XZSCG25
XZSCG40
XZSCG50
XZSCG60
XZSCG70
XZSCG80
XZSG25
XZSG40
XZSG50
XZSG60
XZSG70
XZSG80
XZSGB25
XZSGB40
XZSGB60
XZSGB80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~25Feed ScrewElectroless Nickel Plating25259.8±3.2±3.233.802.202.20-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Feed ScrewElectroless Nickel Plating404049±6.5±6.510.840.560.56-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Feed ScrewElectroless Nickel Plating505049±6.5±6.510.300.230.23-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Feed ScrewElectroless Nickel Plating606049±6.5±6.510.160.130.13-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Feed ScrewElectroless Nickel Plating707049±6.5±6.510.120.080.08-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Feed ScrewElectroless Nickel Plating808049±6.5±6.530.080.060.06-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~25-Electroless Nickel Plating25259.8±3.2±3.233.802.202.20Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40-Electroless Nickel Plating404049±6.5±6.510.840.560.56Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60-Electroless Nickel Plating505049±6.5±6.510.300.230.23Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60-Electroless Nickel Plating606049±6.5±6.510.160.130.13Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90-Electroless Nickel Plating707049±6.5±6.510.120.080.08Standard-
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90-Electroless Nickel Plating808049±12.5±12.530.080.060.06Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~30~25~25-Low Temperature Black Chrome Plating25259.8±3.2±3.233.802.202.20Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40-Low Temperature Black Chrome Plating404049±6.5±6.530.840.560.56Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60-Low Temperature Black Chrome Plating606049±6.5±6.530.160.130.13Standard-
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90-Low Temperature Black Chrome Plating808049±12.5±12.530.080.060.06Standard-

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation XZ Guiding Mechanism Linear Ball Table Material 440C Stainless Steel
Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No Clamp Standard
Reversed Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.