(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, B05

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, B05
  • Volume Discount

A rack and pinion type stage (XZ-axis) that is ideal for quick and large movements.[Features]・ It is composed of rack rails and pinion gears and can be moved greatly with one rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B05-04
B05-04R
B05-4NH
B05-4NHR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Reversed
1 Piece(s)Available

11 Days or more

10~25~25BrassBlack Oxide Coating25256.9±5±5Standard
1 Piece(s)Available

11 Days or more

10~25~25BrassBlack Oxide Coating25256.9±5±5Right and Left
1 Piece(s)Available

11 Days or more

1026~4026~40AluminumBlack Anodize404014.7±10±10Standard
1 Piece(s)Available

11 Days or more

1026~4026~40AluminumBlack Anodize404014.7±10±10Right and Left

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Travel (X Distance) Range(mm) ~ ±10mm Travel (Z Distance) Range(mm) ~ ±10mm
Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No Feed Knob Position Side
Clamp Standard Double handle / single handle Single Handle Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Tech Support