(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Lever Clamp

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Lever Clamp
  • Volume Discount

A mobile unit that uses a dovetail groove for the travel guide.

[Features]
•Mobile unit that uses a dovetail groove (D-T type) for the travel guide
•Rack and pinion feed allows large travel
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items
•Can be secured in any position with a high-pressure lever clamp

Part Number

Configured Part Number is shown.

Part Number
LM-112
LM-112L
LM-112S
LM-112SL
LM-112W
LM-112WL
LM-112WS
LM-112WSL
LM-412
LM-412L
LM-412S
LM-412SL
LM-412W
LM-412WL
LM-412WS
LM-412WSL
LM-612
LM-612L
LM-612S
LM-612SL
LM-612W
LM-612WL
LM-612WS
LM-612WSL
LM-912
LM-912L
LM-912S
LM-912SL
LM-912W
LM-912WL
LM-912WS
LM-912WSL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Axis)(Selection Range)
(mm)
Travel Distance (Z Axis)(Selection Range)
(mm)
Stage surface (width) (range of selection)
(mm)
Stage surface (width)
(mm)
Travel Distance (X Axis)
(mm)
Travel Distance (Z Axis)
(mm)
Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

11 Days or more

10±30mm~±30mm~121 or More140±50±50Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±30mm~20 or More121 or More140±5050Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±30mm~±30mm~121 or More140±50±50Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±30mm~20 or More121 or More140±5050Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±30mm~±30mm~121 or More140±50±50Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±30mm~20 or More121 or More140±5050Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±30mm~±30mm~121 or More140±50±50Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10±30mm~20 or More121 or More140±5050Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4040±10±10Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~1026~4040±1010Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4040±10±10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~1026~4040±1010Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4040±10±10Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~1026~4040±1010Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4040±10±10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~1026~4040±1010Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm41~6060±15±15Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm10~2041~6060±1515Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm41~6060±15±15Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm10~2041~6060±1515Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm41~6060±15±15Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±10~30mm10~2041~6060±1515Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm41~6060±15±15Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10±10~30mm10~2041~6060±1515Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm61~9090±30±30Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm20 or More61~9090±3030Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm61~9090±30±30Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm20 or More61~9090±3030Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm61~9090±30±30Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±10~30mm20 or More61~9090±3030Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm61~9090±30±30Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10±10~30mm20 or More61~9090±3030Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Load Capacity (Range)(N) 5~30 Stage surface (length) (range of selection)(mm) 26~40
Feeding Method Rack and pinion type Guiding Mechanism Presence Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stage surface (length)(mm) 40 Allowable Load(N) 19.6
Clamp Type Lever Type Moving Direction 2 Direction of XZ Axis

Additional Products in this Category

Tech Support