(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Available number of teeth increased on metric pulleys. [August 2023]
Note: Flanges are not fixed on the pulley.
Part Number
Configured Part Number is shown.
Type | Belt Width | [ M ]Material | [ S ]Surface Treatment | ||
40mm | 60mm | Pulley | Flange [ A ]Accessories | ||
S14M400 | S14M600 | ||||
HTPTNF | ● | ● | 1045 Carbon Steel or Equivalent | 1045 Carbon Steel or Equivalent | - |
HTPMNF | ● | ● | Black Oxide |
Part Number | - | Pulley Shape | - | Shaft Bore Specs., I.D. | - | Z | - | J | - | Q | - | R | - | S | - | T | |
(Shaft Bore Specs.: H, N, C) | HTPTNF32-S14M400 | - | A B | - | H40 G70 | Z90 | J90.0 | ||||||||||
(Shaft Bore Specs.: G, V, F) | HTPMNF48-S14M600 | - | - | - | - | ||||||||||||
(Shaft Bore Specs: Y) | HTPTNF56-S14M400 | - | A | - | Y80 | - | Q120 | - | R120 | - | S20 | - | T20 |
Part Number | Pulley Shape | Pulley Shape | ||||||||||||||
Type | Number of Teeth | Type Nominal Width | A | B | ||||||||||||
Shaft Bore Specifications (~): Specify in 1mm Increment, (, ): Select the former or latter | Shaft Bore Specifications (~): Specify in 1mm Increment, (, ): Select the former or latter | |||||||||||||||
H Round Hole | N, C, G Keyway * When ordering G, specify Z, J dims. (Shape A, Shaft Bore V, R) | V Stepped Hole | Y Both Ends Stepped | H Round Hole | N, C, G Keyway * When ordering G, specify Z, J dims. (Shape A, Shaft Bore V, R) | V, F Stepped Hole | ||||||||||
V | Z Z-d≥2 | J (0.1mm Increment) | Y | Q, R Q(R)-d≥2 | S, T | V, F | Z Z-d≥2 | J (0.1mm Increment) | ||||||||
Steel HTPTNF HTPMNF | 28 | S14M400 S14M600 | A B | 30~70 | 30~70 | 30~66 | 30~70 | 5.0≤J≤W-5.0 | 30~66 | 35~75 | 5~23 S+T≤W-5 | 30~60 | 30~60 | 30~56 | 30~60 | 5.0≤J≤L-5.0 |
30 | 30~80 | 30~70 | 30~76 | 30~80 | 30~76 | 35~85 | 30~70 | 30~70 | 30~66 | 30~70 | ||||||
32 | 30~85 | 30~70 | 30~81 | 30~85 | 30~81 | 35~90 | 30~75 | 30~70 | 30~71 | 30~75 | ||||||
34 | 30~90 | 30~70 | 30~86 | 30~90 | 30~86 | 35~95 | 30~85 | 30~70 | 30~81 | 30~85 | ||||||
36 | 30~95 | 30~70 | 30~91 | 30~95 | 30~91 | 35~100 | 30~85 | 30~70 | 30~81 | 30~85 | ||||||
40 | 35~105 | 35~70 | 35~101 | 35~105 | 35~101 | 40~110 | 35~95 | 35~70 | 35~91 | 35~95 | ||||||
42 | 35~110 | 35~70 | 35~106 | 35~110 | 35~106 | 40~115 | 35~100 | 35~70 | 35~96 | 35~100 | ||||||
44 | 35~115 | 35~70 | 35~111 | 35~115 | 35~111 | 40~120 | 35~100 | 35~70 | 35~96 | 35~100 | ||||||
48 | 40~120 | 40~70 | 40~116 | 40~120 | 40~116 | 45~125 | 40~110 | 40~70 | 40~106 | 40~110 | ||||||
50 | 40~130 | 40~70 | 40~126 | 40~130 | 40~126 | 45~135 | 40~110 | 40~70 | 40~106 | 40~110 | ||||||
56 | 40~150 | 40~70 | 40~146 | 40~150 | 40~146 | 45~155 | 40~110 | 40~70 | 40~106 | 40~110 | ||||||
[ NG ]Shaft Bore Dia. 31, 32, 46 ~ 49, 51 ~ 54, or 56 ~ 59 are not available for Shaft Bore Specs. N, C and G. [ ! ]When Z≤d+ key height for Shaft Bore Specs. G, keyway is added to the Z dimension part. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HTPMNF28-S14M400-A-C[30,50,55,60] |
HTPMNF28-S14M400-A-C[33-45/1] |
HTPMNF28-S14M400-A-G[30,50,55] |
HTPMNF28-S14M400-A-G[33-45/1] |
HTPMNF28-S14M400-A-G[60-70/1] |
HTPMNF28-S14M400-A-H[30-70/1] |
HTPMNF28-S14M400-A-N[30,50,55] |
HTPMNF28-S14M400-A-N[33-45/1] |
HTPMNF28-S14M400-A-N[60-70/1] |
HTPMNF28-S14M400-A-V[30-66/1] |
HTPMNF28-S14M400-A-Y[30-66/1] |
HTPMNF28-S14M400-B-C[30,50,55,60] |
HTPMNF28-S14M400-B-C[33-45/1] |
HTPMNF28-S14M400-B-F[30-56/1] |
HTPMNF28-S14M400-B-G[30,50,55,60] |
HTPMNF28-S14M400-B-G[33-45/1] |
HTPMNF28-S14M400-B-H[30-60/1] |
HTPMNF28-S14M400-B-N[30,50,55,60] |
HTPMNF28-S14M400-B-N[33-45/1] |
HTPMNF28-S14M400-B-V[30-56/1] |
HTPMNF28-S14M600-A-C[30,50,55] |
HTPMNF28-S14M600-A-C[33-45/1] |
HTPMNF28-S14M600-A-C[60-70/1] |
HTPMNF28-S14M600-A-G[30,50,55] |
HTPMNF28-S14M600-A-G[33-45/1] |
HTPMNF28-S14M600-A-G[60-70/1] |
HTPMNF28-S14M600-A-H[30-70/1] |
HTPMNF28-S14M600-A-N[30,50,55] |
HTPMNF28-S14M600-A-N[33-45/1] |
HTPMNF28-S14M600-A-N[60-70/1] |
HTPMNF28-S14M600-A-V[30-66/1] |
HTPMNF28-S14M600-A-Y[30-66/1] |
HTPMNF28-S14M600-B-C[30,50,55,60] |
HTPMNF28-S14M600-B-C[33-45/1] |
HTPMNF28-S14M600-B-F[30-56/1] |
HTPMNF28-S14M600-B-G[30,50,55,60] |
HTPMNF28-S14M600-B-G[33-45/1] |
HTPMNF28-S14M600-B-H[30-60/1] |
HTPMNF28-S14M600-B-N[30,50,55,60] |
HTPMNF28-S14M600-B-N[33-45/1] |
HTPMNF28-S14M600-B-V[30-56/1] |
HTPMNF30-S14M400-A-C[30,50,55] |
HTPMNF30-S14M400-A-C[33-45/1] |
HTPMNF30-S14M400-A-C[60-70/1] |
HTPMNF30-S14M400-A-G[30,50,55] |
HTPMNF30-S14M400-A-G[33-45/1] |
HTPMNF30-S14M400-A-G[60-70/1] |
HTPMNF30-S14M400-A-H[30-80/1] |
HTPMNF30-S14M400-A-N[30,50,55] |
HTPMNF30-S14M400-A-N[33-45/1] |
HTPMNF30-S14M400-A-N[60-70/1] |
HTPMNF30-S14M400-A-V[30-76/1] |
HTPMNF30-S14M400-A-Y[30-76/1] |
HTPMNF30-S14M400-B-C[30,50,55] |
HTPMNF30-S14M400-B-C[33-45/1] |
HTPMNF30-S14M400-B-C[60-70/1] |
HTPMNF30-S14M400-B-F[30-66/1] |
HTPMNF30-S14M400-B-G[30,50,55] |
HTPMNF30-S14M400-B-G[33-45/1] |
HTPMNF30-S14M400-B-G[60-70/1] |
Part Number |
---|
Loading...
Type | Timing Pulleys | Belt Type | S14M | Material | Steel |
---|---|---|---|---|---|
Timing Pulleys/Idlers | Pulleys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy