(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Available with bullet-shaped tip and straight shank, h7 and F7 tolerances, configurable tip diameter and length. It has an 8mm diameter hole.
Part Number
Configured Part Number is shown.
IS-LCYL-P[16.1-32/0.05]-B[5-30/1]
Type | P 0.05mm Increment | B 1mm Increment |
IS-LCYL | 16.1~32 | 5~30 B≤PX4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Configurable Large Head Cylinder Pin is designed to fit the Shaft of Automotive style Locating Cylinder.
The maximum Head working length is 30 mm. If longer pin is needed, please consider Cylinder Pin Holder (IS-CPH).
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Bullet Nose |
---|---|---|---|---|---|
Drive | No | Material | SCM415 Alloy Steel (JIS) | Heat Treatment | Hardened |
Surface Finish | No | Tolerance of Positioning Side Outer Diameter | h7 | Mounted Side Outer Diameter D(mm) | 16 |
Shank Dia. Tolerance | h7 | Dimension Configurable Type | P Dimension, B Dimension Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy