(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Available with bullet tip, internal thread size M8, tolerances h7. Configurable tip diameter and length. Constructed from SCM415 steel. Also features hardened heat treatment.
Part Number
Configured Part Number is shown.
IS-NMF-P[6-19/0.05]-B[5-30/1]
Type | P 0.05mm Increment | B 1mm Increment |
IS-NMF | 6~19 | 5~30 B≤PX4 |
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Configurable Flanged Retaining Block Bullet Nose Pin is designed to work with standard Automotive Retaining Blocks.
The Head maximum working length is 30 mm. For sizes longer than 30 mm, please consider Retaining Block Pin Holder (IS-MB).
Please note that the Shank female thread size is M8, where Standard NAAMS size is M10.
Basic Shape | With Shoulder | Head Shape | Round | Head Tip Shape | Bullet Nose |
---|---|---|---|---|---|
Drive | No | Shank Style | Female Thread | Material | SCM415 Alloy Steel (JIS) |
Heat Treatment | Hardened | Surface Finish | No | Tolerance of Positioning Side Outer Diameter | h7 |
Mounted Side Outer Diameter D(mm) | 16 | Shank Dia. Tolerance | h7 | Thread Diameter M(mm) | 8 |
Dimension Configurable Type | P Dimension, B Dimension Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy