(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Hex Socket Head Cap, 304 Stainless Steel【200 Pieces Per Package】

Captive Screws - Hex Socket Head Cap, 304 Stainless Steel

Move the mouse over the image to zoom

  • Captive Screws - Hex Socket Head Cap, 304 Stainless Steel
  • Captive Screws - Hex Socket Head Cap, 304 Stainless Steel
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Material: 304 Stainless Steel
・Strength Class: A2-70

Part Number

Configured Part Number is shown.

Cover Bolts - Socket Head Cap Type (Box):Related Image
・Materials
Type[ M ]MaterialStrength Class
BOX-GUTB304 Stainless Steel A2-70 Equivalent

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-GUTB5-6-20
Part NumberPcs. / Box.
TypeML
BOX-GUTB
(Stainless Steel)
3410200 pcs. / box
12
15
20
438
10
12
15
510
12
15
20
5612
15
20
25
6820
25
30
81025
30
40
MxP (Coarse)AEBd
3x0.5 5.532.52.2
4x0.77433
5x0.8 8.5543.9
6x1.010654.5
8x1.2513866.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-GUTB3-4-10
BOX-GUTB3-4-12
BOX-GUTB3-4-15
BOX-GUTB3-4-20
BOX-GUTB4-3-8
BOX-GUTB4-3-10
BOX-GUTB4-3-12
BOX-GUTB4-3-15
BOX-GUTB4-5-10
BOX-GUTB4-5-12
BOX-GUTB4-5-15
BOX-GUTB4-5-20
BOX-GUTB5-6-12
BOX-GUTB5-6-15
BOX-GUTB5-6-20
BOX-GUTB5-6-25
BOX-GUTB6-8-20
BOX-GUTB6-8-25
BOX-GUTB6-8-30
BOX-GUTB8-10-25
BOX-GUTB8-10-30
BOX-GUTB8-10-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

103104

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

103124

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

103154

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

103204

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10483

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104103

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104123

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104153

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104105

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104125

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104155

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104205

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105126

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105156

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105206

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105256

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106208

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106258

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106308

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1082510

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1083010

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1084010
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)

Loading...

  1. 1

More Information

Cover Bolts - Socket Head Cap Type (Box):Related Image

[ ! ]Can be ordered as a single item. >> Click here
* The strength class signifies the screw's tensile strength.
(Ex.) A2 - 70
This indicates that the minimum value of tensile strength is 700N/mm2.
The steel class is A2 (Austenitic Stainless Steel)

Basic Information

Mounting Hole Shape Hex Socket Detailed Shape Standard Material 304 Stainless Steel
Surface Treatment None Tip shape Flat End Basic Shape Standard
Application High Strength / Fall Prevention Strength Class(Stainless) A2-70

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.