(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Prevents screw drop-out and loss. For fixing of protective and inspection covers that are frequently removed and reinstalled.
• Cross recessed truss head type. These screws have large heads that enhance the attractiveness of installation surfaces.
Part Number
Configured Part Number is shown.
SSCMS-M6X30
Nominal of Thread (M) | 6 | Length L (mm) | 30 |
---|---|---|---|
Mounting Hole Shape | Phillips | Detailed Shape | Truss |
Material | [Stainless Steel] Stainless Steel | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (can be purchased from one) | Application | Fall Prevention |
Strength Class(Stainless) | A2-50 | - | - |
Nominal of Thread (M) | 6 | Length L (mm) | 30 | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Detailed Shape | Truss | Material | Stainless Steel | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Basic Shape | Standard (Round) | Sales Unit | Low Quantity (can be purchased from one) |
Application | Fall Prevention | Strength Class(Stainless) | A2-50 |
Please check the type/dimensions/specifications of the part SSCMS-M6X30 in the Captive Screws - Truss Head, Cross Recessed, SSCMS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy