(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Knurled Head, Stainless Steel, Iron【100 Pieces Per Package】

Captive Screws - Knurled Head, Stainless Steel, Iron
  • Volume Discount

[Product Specifications]
・Material: Stainless steel, Steel
・Size: M4 - M6
・Tip Shape: Cone Point
Great for use on painted surface

Part Number

Configured Part Number is shown.

Part Number
DBN-M4X27
DBN-M4X27-SUS
DBN-M5X21
DBN-M5X26
DBN-M5X26-SUS
DBN-M5X36-SUS
DBN-M6X21
DBN-M6X26
DBN-M6X26-SUS
DBN-M6X36
DBN-M6X36-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10427Iron[Trivalent Chromate] Trivalent White (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10427Stainless Steel[No] No (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10521Iron[Trivalent Chromate] Trivalent White (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10526Iron[Trivalent Chromate] Trivalent White (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10526Stainless Steel[No] No (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10536Stainless Steel[No] No (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10621Iron[Trivalent Chromate] Trivalent White (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10626Iron[Trivalent Chromate] Trivalent White (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10626Stainless Steel[No] No (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10636Iron[Trivalent Chromate] Trivalent White (Screw Part)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10636Stainless Steel[No] No (Screw Part)

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Detailed Shape urea Thread ridge Type Metric coarse
Tip shape Cone Point Additional Shapes Standard Basic Shape Hand tightening bolt
Sales Unit Box/package Application Fall Prevention

Additional Products in this Category

Tech Support