(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Hex Socket Head Cap, Stainess Steel, SSC

Captive Screws - Hex Socket Head Cap, Stainess Steel, SSC
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

Part Number
SSC-M3X8
SSC-M3X10
SSC-M3X12
SSC-M3X16
SSC-M4X10
SSC-M4X12
SSC-M4X16
SSC-M4X20
SSC-M5X12
SSC-M5X16
SSC-M5X20
SSC-M5X25
SSC-M6X12
SSC-M6X16
SSC-M6X20
SSC-M6X25
SSC-M6X30
SSC-M8X16
SSC-M8X20
SSC-M8X25
SSC-M8X30
SSC-M8X35
SSC-M8X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm)
1 Piece(s)Available

10 Days or more

38
1 Piece(s)Available

8 Days or more

310
1 Piece(s)Available

8 Days or more

312
1 Piece(s)Available

8 Days or more

316
1 Piece(s)Available

8 Days or more

410
1 Piece(s)Available

10 Days or more

412
1 Piece(s)Available

8 Days or more

416
1 Piece(s)Available

14 Days or more

420
1 Piece(s)Available

8 Days or more

512
1 Piece(s)Available

8 Days or more

516
1 Piece(s)Available

8 Days or more

520
1 Piece(s)Available

8 Days or more

525
1 Piece(s)Available

8 Days or more

612
1 Piece(s)Available

10 Days or more

616
1 Piece(s)Available

10 Days or more

620
1 Piece(s)Available

10 Days or more

625
1 Piece(s)Available

8 Days or more

630
1 Piece(s)Available

10 Days or more

816
1 Piece(s)Available

8 Days or more

820
1 Piece(s)Available

10 Days or more

825
1 Piece(s)Available

8 Days or more

830
1 Piece(s)Available

8 Days or more

835
1 Piece(s)Available

8 Days or more

840
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Material Stainless Steel Surface Treatment No
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Sales Unit Low Quantity (can be purchased from one) Application Fall Prevention

Additional Products in this Category

Tech Support