(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Knurled Flat Head, Stainless Steel, Configurable Length

Captive Screws - Knurled Flat Head, Stainless Steel, Configurable Length

Move the mouse over the image to zoom

[Product Specifications]
・Material: 303 Stainless Steel
・Size: M3 - M8
・Configurable Thread Length

  • inCAD Components
Cover Bolts - Knurled Large Head, Configurable Length:Related Image
・Materials
Type[ M ]Material
FRNCS303 Stainless Steel

Specifications

Part Number--L
FRNCS6-8-20
Part Number1mm Increment
TypeMLℓ and L Machining Conditions
FGUTM
FGUTS
FRNCSFCBBSFGUTM
FGUTS
FRNCSFCBBS
FGUTM
FGUTS
FRNCS
FCBBS
32~184~165~204~206~206~25≤L
43~184~165~256~206~206~30
53~235~205~258~258~258~30
64~288~208~308~308~258~35
85~3810~2010~458~408~258~50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNCS3-[4-16/1]-[6-20/1]
FRNCS4-[4-16/1]-[6-20/1]
FRNCS5-[5-20/1]-[8-25/1]
FRNCS6-[8-20/1]-[8-25/1]
FRNCS8-[10-20/1]-[10-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Strength Class(Stainless) Thread Length ℓ
(mm)
1 Piece(s)

10 Days or more

1036 ~ 204 ~ 16
1 Piece(s)

10 Days or more

1046 ~ 204 ~ 16
1 Piece(s)

10 Days or more

1058 ~ 255 ~ 20
1 Piece(s)

10 Days or more

1068 ~ 258 ~ 20
1 Piece(s)

10 Days or more

10810 ~ 2510 ~ 20

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape None Detailed Shape Knurling Material 303 Stainless Steel
Surface Treatment None Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Application Standard / Fall Prevention

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.