(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clean environment compatible PP (polypropylene) is used for the main body.
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
ASPSL4 | - | 1 |
Part Number | Nominal | A | C1 | C2 | E | Wrench Flats H | Thread Size M | Mass (g) | |
Type | D | ||||||||
PJSPS | 4 | M5 | 20.0 | 27 | 29.7 | 9.9 | 8 | M5x0.8 | 7 |
1 | 21.5 | 34.4 | 40.5 | 10 | 12 | R1/8 | 18 | ||
6 | M5 | 24.1 | 27 | 29.7 | 12.4 | 8 | M5x0.8 | 8 | |
1 | 23.6 | 34.4 | 40.5 | 12 | R1/8 | 19 | |||
2 | 25.6 | 41.4 | 47.6 | 16 | R1/4 | 38 | |||
8 | 1 | 26.9 | 34.4 | 40.5 | 14.4 | 12 | R1/8 | 22 | |
2 | 28.4 | 41.4 | 47.6 | 16 | R1/4 | 41 | |||
3 | 28.9 | 46.5 | 53.5 | 21 | R3/8 | 69 | |||
10 | 2 | 31.1 | 41.4 | 47.6 | 17.6 | 16 | R1/4 | 44 | |
3 | 31.4 | 46.5 | 53.5 | 21 | R3/8 | 71 | |||
12 | 3 | 37.1 | 46.5 | 53.5 | 21 | 21 | R3/8 | 106 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PJSPS4-1 |
PJSPS4-M5 |
PJSPS6-1 |
PJSPS6-2 |
PJSPS6-M5 |
PJSPS8-1 |
PJSPS8-2 |
PJSPS8-3 |
PJSPS10-2 |
PJSPS10-3 |
PJSPS12-3 |
Loading...
Applicable Fluid | Air |
Operating Temperature Range | 0~80°C |
Operating Pressure Range | 0~0.9MPa |
Check Valve Operating Pressure | 0.05MPa |
Applicable Fluid | Chemical | Main Body Shape | Others | Environment, Applications | Corrosion Resistant |
---|---|---|---|---|---|
Operating Temperature Range(℃) | 0::80 | Knob Type | Standard | Joint Type | Both sides tapped |
Check Valve Operating Pressure(MPa) | 0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy