(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Inline Push to Connect, Polybutylene, Knob Adjustment, SCL2 Series

Flow Controls - Inline Push to Connect, Polybutylene, Knob Adjustment, SCL2 Series
  • Volume Discount

In-line type controller convenient for remote and centralized control of actuators.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCL2-04-H44-F
SCL2-06-H66
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Flow Rate
(l/min)
Environment, Applications Flow Rate Characteristics Applicable Tube Diameter
(mm)
Applicable Tube Diameter 2
(mm)
Size of Body
1 Piece(s)Available

8 Days or more

130Ozone ResistanceSlow Speed Type44M5 Thread Equivalent
1 Piece(s)Available

8 Days or more

300Standard / Ozone ResistanceStandard Type661/8 Screw Equivalent

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Polybutylene Terephthalate Control Direction Depends on the Mounting Method
Main Body Shape Straight Operating Temperature Range(℃) 0::60 Operating Pressure Range(MPa) 0.1::1
Knob Type With Flat-Blade Screwdriver Groove Lock Nut Type Ring Nut Joint Type One-touch coupling one both sides
Clean Spec. No Clean Specifications Material Limit Without Material Limit

Additional Products in this Category

Tech Support