(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Speed Controller having the One-touch Couplings on both ends
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
SPJYS10 SPCNLH4 NBDY8 | - | M5 |
Part Number | B1 | B2 | φP | T | C | φd | F1 | F2 | Mass (g) | ||
Type | D | Max. | Min. | ||||||||
SPJYS | 4 | 21 | 18.6 | 21 | 10 | 10.5 | 14.9 | 3.2 | 12.7 | 4.8 | 9 |
6 | 25.8 | 21.6 | 24.4 | 12.5 | 13.1 | 17 | 3.2 | 14.8 | 6.2 | 14 | |
8 | 30.6 | 25.1 | 28 | 14.8 | 15.4 | 18.1 | 3.2 | 18.2 | 7.2 | 27 | |
10 | 35.4 | 28.9 | 31.8 | 18.2 | 19.7 | 20.2 | 4.2 | 22.2 | 8.7 | 48 | |
12 | 38 | 31.5 | 36.9 | 21.2 | 22.7 | 23.4 | 4.2 | 25.7 | 10.2 | 68 (67) |
Applicable Fluid | Air |
Operating Temperature Range | 0~60°C |
Operating Pressure Range | 0.1~0.9MPa |
Check Valve Operating Pressure | 0.05MPa |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Applicable Fluid | Chemical | Body Material | Brass | Main Body Shape | Both Sides One-Touch Fitting |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 | Knob Type | Standard |
Joint Type | Both sides tapped | Check Valve Operating Pressure(MPa) | 0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy