(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Speed controller made by SMC Corporation.
[Features]
· Needle can be locked with the push of a button
· Opening indication scale convenient for setting
· Easy speed control at low flow rate ranges
· Mass velocity can be controlled
· Metal handle for heavy-duty use
· Needle valve loss-prevention retainer mechanism
Part Number
Configured Part Number is shown.
Part Number |
---|
AS3500-02 |
AS3500-02-2 |
AS3500-03 |
AS3500-03-2 |
AS3500-N02 |
AS3500-N02-2 |
AS3500-N03 |
Part Number |
---|
Loading...
Type | Speed Controller | Body Material | Aluminum | Control Method | Meter Out / In |
---|---|---|---|---|---|
Format | Straight | Environment, Applications | Standard | Thread Portion Material | Aluminum |
Knob Type | Resin | Lock Nut Option | Push Lock Type | Joint Type | Both sides tapped |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy