(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head and Diameter Locating Pins - Round head, selectable tip and straight shank. (Part Numbers)

Small Head and Diameter Locating Pins - Round head, selectable tip and straight shank.
  • Lead Time Reduction

Locating pins with �4 or less pin diameter. Selectable from 4 different tip shapes.

  • METRIC
  • inCAD Components
Locating Pins- Small Diameter, Flat, Standard Tolerance:Related Image
・Materials
Part Number[ M ]Material[ H ]Hardness
Insertion Guide ShapeTypeMaterial Code
SF (Flat)
SP (Sphere)
ST (Taper R)
SX (Tapered)
KH
(L Selectable)
SH
(L Configurable)
PH
(L Configurable and Tolerance Selectable)
TW1-9 Tool SteelTreated Hardness: 50~58HRC
S304 Stainless Steel-
SG304 Stainless Steel (SR Parts Polished)-
DGH13 Tool Steel (SR Parts Polished)Treated Hardness: 40~52HRC
C440C or 420 Stainless SteelTreated Hardness: 50~55HRC
[ ! ]Material code SG and DG are applicable to L Configurable Type of Sphere only.
[ ! ]L Selectable Type is applicable to Sphere only.
[ ! ]Features of W1-9 Tool Steel >>P.1310
 

Specifications

■L Selectable
Part Number-D-L
SPKHT-D2-L5
■L Configurable
Part Number-D-L-P-B-E
SPSHS
SXSHT
-
-
D1.5
D1.5
-
-
L10.0
L10.0
-
-
P0.9
P1.2
-
-
B1.5
B2.0

-

E1.0
(Sphere)
(Tapered)
■L Configurable and Tolerance Selectable Type
Part Number-D-L-P-B-E
TypeD
Tol.
P
Tol.
SPPHT
SXPHS
Q
P
R
P
-
-
D1.50
D1.50
-
-
L10.1
L10.0
-
-
P0.95
P1.20
-
-
B5.3
B3.0

-

E1.0
(Sphere)
(Tapered)
■L Selectable
Part NumberDD ToleranceLPP ToleranceB
Insertion Guide ShapeTypeMaterial Code
SP (Sphere)KHT
S
20
-0.005
35100.950
-0.01
2
338101.954
■L Configurable
Part NumberD
0.1mm Increment
D
Tolerance
L
0.5mm Increment
P
0.1mm Increment
P Dimension
Tolerance
B
0.5mm Increment
E
0.5mm Increment
R
Insertion Guide ShapeTypeMaterial Code
SF (Flat)

SP (Sphere)
ST (Taper R)

SX (Tapered)
SHT
S
SG
DG
C
1.0~2.00
-0.005
3.0~20.00.9~1.9
(D>P)
0
- 0.01
1.5~10.0
(B-P/2≥1.0)
0.5~2.50.2
2.1~3.01.9~2.9
(D>P)
0.4
[ ! ]For Taper R: B-1≥1.85P-2.75R [ ! ]For Tapered Type: B≥E+1, P≥E
■L Configurable and Tolerance Selectable Type
Part NumberD
0.01mm Increment
L
0.1mm Increment
P
0.01mm Increment
B
0.1mm Increment
E
0.5mm Increment
R
Insertion Guide ShapeTypeMaterial CodeD ToleranceP Tolerance
SF (Flat)

SP (Sphere)
ST (Taper R)

SX (Tapered)
PHT

S

C
P +0.005
0
Q ±0.002
R 0
-0.005
H 0
-0.01
P +0.005
0
Q ±0.002
R 0
-0.005
H 0
-0.01
0.51~1.003.0~20.00.50~0.99
(D>P)
1.5~5.0
(B-P/2≥1.0)
0.5~2.5-
1.01~2.000.50~1.99
(D>P)
1.5~10.0
(B-P/2≥1.0)
0.2
2.01~3.001.00~2.99
(D>P)
0.4
[ ! ]For Taper R: D≥1.01, B-1≥1.85P-2.75R [ ! ]For Tapered Type: D≥1.01, B≥E+1, P≥E

Price list

■L Selectable
DUnit Price
Sphere
SPKHTSPKHS
2540660
3540660
■L Configurable
DUnit Price
FlatSphereTaper R TypeTapered
SFSHTSFSHSSFSHCSPSHTSPSHSSPSHSGSPSHDGSPSHCSTSHTSTSHSSTSHCSXSHTSXSHSSXSHC
1.0~2.01,150 1,490 1,8001,200 1,560 2,480 1,9301,880 1,3101,700 2,050 1,1801,560 1,880
2.1~3.0760 990 1,200800 1,040 1,920 1,5401,250 8701,130 1,360 760 1,000 1,210
■L Configurable and Tolerance Selectable Type
DUnit Price
FlatSphereTaper R TypeTapered
SFPHTSFPHSSFPHCSPPHTSPPHSSPPHCSTPHTSTPHSSTPHCSXPHTSXPHSSXPHC
0.51~1.001,7902,340 -1,830 2,390 - - -- - - -
1.01~2.001,530 1,990 2,4001,560 2,040 2,450 1,560 2,040 2,450 1,340 1,7102,050
2.01~3.001,020 1,3201,6001,040 1,360 1,640 1,040 1,360 1,640 900 1,240 1,500
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%

[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Locating Pins- Small Diameter, Flat, Standard Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFPHCHH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCHP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCHQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCHR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCPR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCQR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHCRR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSPR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSQR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHSRR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTPR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTQR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFPHTRR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SFSHC-D[1-3/0.1]-L[3-20/0.5]-P[0.9-2.9/0.1]-B[1.5-10/0.5]
SFSHS-D[1-3/0.1]-L[3-20/0.5]-P[0.9-2.9/0.1]-B[1-10/0.5]
SFSHT-D[1-3/0.1]-L[3-20/0.5]-P[0.9-2.9/0.1]-B[1-10/0.5]
SPKHS-D[2,​3]-L[3,​5,​8,​10]
SPKHT-D[2,​3]-L[3,​5,​8,​10]
SPPHCHH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCHP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCHQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCHR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCPR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCQR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRH-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRP-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRQ-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHCRR-D[1.01-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSPR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSQR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHSRR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHP-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHQ-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTHR-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
SPPHTPH-D[0.51-3/0.01]-L[3-20/0.1]-P[0.5-2.99/0.01]-B[1.5-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Heat Treatment Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Applicable Bolt M
(mm)
Mounting Section Length L
(mm)
Positioning Side Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.010.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990.005/00.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.99±0.0020.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.0050.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.010.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990.005/00.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.99±0.0020.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.0050.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.010.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990.005/00.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.99±0.0020.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.0050.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.010.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990.005/00.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.99±0.0020.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.0050.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened0.9 ~ 2.90/-0.011 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo0.9 ~ 2.90/-0.011 ~ 30/-0.005-3 ~ 201 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened0.9 ~ 2.90/-0.011 ~ 30/-0.005-3 ~ 201 ~ 10-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo-0/-0.012 ~ 30/-0.005-3 ~ 10--
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened-0/-0.012 ~ 30/-0.005-3 ~ 10--
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.011.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990.005/01.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.99±0.0021.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

12 Days or more

10Spherical Surface[Stainless Steel] 440C or 420 Stainless SteelHardened0.5 ~ 2.990/-0.0051.01 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 30.005/0-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 3±0.002-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.010.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990.005/00.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.99±0.0020.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo0.5 ~ 2.990/-0.0050.51 ~ 30/-0.005-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.010.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990.005/00.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Steel] W1-9 Tool SteelHardened0.5 ~ 2.99±0.0020.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.0050.51 ~ 30/-0.01-3 ~ 201.5 ~ 10-
1 Piece(s)

9 Days or more

10Spherical Surface[Steel] W1-9 Tool SteelHardened0.5 ~ 2.990/-0.010.51 ~ 30.005/0-3 ~ 201.5 ~ 10-

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Small Head Head Shape Round Drive No
Shank Style Straight(Press Fit) Surface Finish No

Additional Products in this Category

Complementary Products

Tech Support