(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. (Part Numbers)

Large Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components
Locating Pins - Large Head, Round, Tapped, P Standard:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeShape CodeTypeShape CodeTypeShape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJPBTB (Round)
DTB (Diamond)
JPBTA (Round)
BTD (Diamond)
FPBTA (Round)
BTD (Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
GJPGJPGFP
SKS3 Tool Steel or Equiv.---BJP-
304 Stainless Steel--SJPSJPSFP
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~HJP-HFP
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPCJPCFP
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
   
Type Shape D
JP BTB 6-8    
JP BTA 10-12.10    
FP BTA 10-P11.01-L12-B6.4
■P Selectable
Part NumberPLBm(W)M (Coarse)
TypeShapeDD Tolerance g6
JP
GJP
SJP
HJP
CJP
BTB (Round)
DTB (Diamond)
6-0.004
-0.012
8 10        10833M35
6T8 10        M2.64
8-0.005
-0.014
 10 12 13      1543.5M58
8T 10 12 13      M46
10  12 13 15     104M58
12-0.006
-0.017
   13 15 16    5
13    15 16    225.5M812
16      20 25  57
20-0.007
-0.020
       25 30 30159
■P Configurable
Part NumberP
0.01mm Increment
LBm(W)M (Coarse)
TypeShapeDD Tolerance g6
JP
GJP
BJP
SJP
CJP
BTA (Round)
BTD (Diamond)
5-0.004
-0.012
5.50~8.0010632.2M23
66.50~10.0083M35
6T6.50~10.00M2.64
8-0.005
-0.014
9.00~13.001543.5M58
8T9.00~13.00M46
1011.00~15.00104M58
12-0.006
-0.017
13.00~16.005
1314.00~18.00225.5M812
1617.00~25.0057
20-0.007
-0.020
22.00~30.0030159
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
m(W)M (Coarse)
TypeShapeDD Tolerance g6
FP
GFP
SFP
HFP
CFP
BTA (Round)
BTD (Diamond)
5-0.004
-0.012
5.50~8.005(9)~10   1.5~15.0(12.0)32.2M23
66.50~10.006(9)~12  3M35
6TM2.64
8-0.005
-0.014
8.50~15.008(12)~16  1.5~30.0(15.0)43.5M58
8T6(12)~16  M46
1011.00~17.0010(12)~20  3.0~30.0(20.0)4M58
10T6(12)~16  M46
12 -0.006
-0.017
13.00~18.0012~24  3.0~30.0(20.0)5M58
12T8(12)~18  M46
1314.00~20.0013(14)~26  5.0~30.0(20.0)5.5M810
13T8(14)~20  M69
1617.00~27.0016~32  5.0~30.0(27.0)57M812
16T10(14)~24  M69
20-0.007
-0.020
22.00~30.0020~40  5.0~30.09M812
20T12(18)~30  M69
[ ! ]Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Note the strength of under-head part. >> P.1309 [ ! ]Please confirm pilot hole depth on >> P.1309. Holes may go through.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Price list

■P Selectable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
JPBTB
②O1 Tool Steel (Hardened)
GJPBTB
④304 Stainless Steel
SJPBTB
⑤Hard 304 Stainless Steel
HJPBTB
⑥440C or 420 Stainless Steel
CJPBTB
①O1 Tool Steel Hardened
JPDTB
②O1 Tool Steel (Hardened)
GJPDTB
④304 Stainless Steel
SJPDTB
⑤Hard 304 Stainless Steel
HJPDTB
⑥440C or 420 Stainless Steel
CJPDTB
66709008601,1109107801,0501,0301,2801,100
6T6709008601,1109107801,0501,0301,2801,100
86809108801,1509408101,0901,0601,3101,140
8T6809108801,1509408101,0901,0601,3101,140
107009409101,1909708301,1201,1001,3601,180
127209709401,2309808601,1601,1401,3901,190
137409909701,2401,0408701,1701,1801,4301,260
168901,2001,2001,4601,2901,0701,4401,4701,7701,600
201,0501,4101,4401,7301,5601,2801,7201,8002,1601,940
■P Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
JPBTA
②O1 Tool Steel (Hardened)
GJPBTA
③O1 Tool Steel
BJPBTA
④304 Stainless Steel
SJPBTA
⑥440C or 420 Stainless Steel
CJPBTA
①O1 Tool Steel Hardened
JPBTD
②O1 Tool Steel (Hardened)
GJPBTD
③O1 Tool Steel
BJPBTD
④304 Stainless Steel
SJPBTD
⑥440C or 420 Stainless Steel
CJPBTD
58801,1509201,2301,2601,070--1,5501,590
69001,1709301,2801,2801,090--1,6001,620
6T9001,1709301,2801,2801,090--1,6001,620
89301,2109701,3401,3301,130--1,6601,680
8T9301,2109701,3401,3301,130--1,6601,680
109601,2509901,3901,3801,180--1,7301,750
121,0001,3001,0401,4401,5801,220--1,8001,760
131,0301,3601,0801,4901,6501,240--1,8701,890
161,2901,6801,3401,9001,9101,590--2,3902,450
201,5602,0401,6202,3502,3601,940--2,9803,040
■P, L, B Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
FPBTA
②O1 Tool Steel (Hardened)
GFPBTA
④304 Stainless Steel
SFPBTA
⑤Hard 304 Stainless Steel
HFPBTA
⑥440C or 420 Stainless Steel
CFPBTA
①O1 Tool Steel Hardened
FPBTD
②O1 Tool Steel (Hardened)
GFPBTD
④304 Stainless Steel
SFPBTD
⑤Hard 304 Stainless Steel
HFPBTD
⑥440C or 420 Stainless Steel
CFPBTD
51,1301,4601,5501,8901,7001,4001,7901,9502,3502,140
61,1501,4801,6001,9201,7301,4201,8202,0002,3902,180
6T1,1501,4801,6001,9201,7301,4201,8202,0002,3902,180
81,2001,5401,6602,0001,8001,4801,9002,0802,5002,260
8T1,2001,5401,6602,0001,8001,4801,9002,0802,5002,260
101,2401,5901,7302,0701,8801,5301,9602,1802,6102,350
10T1,2201,5601,7002,0301,8401,5001,9202,1402,5602,300
121,2801,6401,8002,1601,8801,6002,0602,2602,7202,380
12T1,2501,6101,7602,1201,8401,5702,0202,2102,6702,330
131,3301,7101,8602,2302,0101,6302,0902,3502,8102,380
13T1,3001,6801,8202,1901,9701,6002,0502,3002,7502,330
161,6802,1502,3902,8702,6102,1102,7003,0403,6503,330
16T1,6502,1102,3402,8102,5602,0702,6502,9803,5803,260
202,0502,6302,9703,5703,2402,5903,3203,7904,5504,120
20T2,0102,5802,9103,5003,1802,5403,2503,7104,4604,040
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For 50 or more identical pieces of in-stock items, please request a quotation.

Alterations

Locating Pins - Large Head, Round, Tapped, P Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJPDTB13-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo[None] No1513--2210P Dimension Fixed-

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Please check the type/dimensions/specifications of the part SJPDTB13-15 in the Large Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. series.

Products like this...

Part Number
CJPBTB12-13
CJPBTB12-15
CJPBTB12-16
SJPDTB13-16
SJPDTB16-20
SJPDTB16-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1312--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1512--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1612--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo[None] No1613--2210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo[None] No2016--2210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo[None] No2516--2210P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.