(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Fluorine

Rubber Sheets - Fluorine
  • Volume Discount
  • Lead Time Reduction

Holds the line against other materials in many aspects.

  • METRIC
  • inCAD Components

(i)Caution

  • Due to material shortage, we are suspending accepting new orders for RBFM/RBFMA/RBFMF/RBFMFA. The resumption date is yet to be determined.
  • Similar products are RBLM/RBLMA/RBLMF/RBLMFA listed on P. 2019-2604 of our catalog. Please check the difference in specifications.
Fluoro Rubber Sheets - Standard A, B Dimensions:Related Image
・Materials
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]
Hardness
Color
No AdhesiveAdhesiveNo AdhesiveAdhesive
RBFMRBFMARBFMFRBFMFAFluororubber (FPM)Shore A80Black
RBLMRBLMARBLMFRBLMFAFluororubber (FPM)Shore A60Black
RBFWRBFWARBFWFRBFWFAFluororubber (FPM)Shore A70White
[ ! ]Adhesive thickness is 0.14 ~ 0.2mm.
[ ! ]For Adhesive Strength Data, see >> Click here (ADTR).
[ ! ]For oil-resistant adhesive strength, see >> Click here.
■Accuracy Standards
T Tolerance
TTolerance
0.5±0.2
1~3±0.3
5±0.4
10±0.6
15~30-0.5~
+2.0
A, B Tolerance
A, BTolerance
200 or Less±0.5
201~300±1.0
301~500±1.5

Specifications

■Square Type, Band Type
Part Number-A
RBFM5 -100
■A, B Configurable - Standard/Hole Type
Part Number-A-B-F-G-Screw Nominal Dia.
RBFMF10 -110-65
RBFMF4H20-200-150-F140-G100-Z5
■Square Type
Part NumberA
TypeT
No Adhesive
RBFM
RBLM
RBFW
Adhesive
RBFMA
RBLMA
RBFWA
0.5
300

500

Only 300 is available for T15 or more of RBFM and RBFMA.
1
2
3
5
10
15
(For exceptions in T dimensions, see below.)20
30
[ ! ]For RBLM and RBLMA, T=15, 20, 30 are not available.
[ ! ]For RBFW and RBFWA, only T=1, 2, 3, 5 are available.
■Band Type
Part NumberA
TypeT
No Adhesive
RBFM
RBLM
RBFW
Adhesive
RBFMA
RBLMA
RBFWA
0.53
5
10
20
30
40
50
80
100
1
2
3
(For exceptions in T dimensions, see below.)5
10
[ ! ]For RBFW and RBFWA, T=0.5, 10 are not available.
■A, B Configurable - Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
RBFMF
RBLMF
RBFWF
Adhesive
RBFMFA
RBLMFA
RBFWFA
0.510~500

10 ~ 300 is available
for T15 or more
of RBFMF and RBFMFA.
10~500


10 ~ 300 is available
for T15 or more
of RBFMF and RBFMFA.
1
2
3
5
10
15
(For exceptions in T dimensions, see below.)20
30
[ ! ]A≥B≥T
[ ! ]For RBLMF and RBLMFA, T=15, 20, 30 are not available.
[ ! ]For RBFWF and RBFWFA, only T=1, 2, 3, 5 are available.
■A, B Configurable - Hole Type
Part Number1mm Increment (A≥B≥T)0.5mm IncrementScrew Nominal Dia.
TypeNominalTABFGN (Through Hole)Z (Counterbored Hole)
No Adhesive
RBFMF
RBLMF
RBFWF
Adhesive
RBFMFA
RBLMFA
RBFWFA
1H
2H
3H
4H
6H
0.525~50025~5009~491
(1H, 2H, 4H Type)

9~245
(3H, 6H Type)
5~495
(1H, 2H, 3H Type)

9~491
(4H, 6H Type)
3
4
5
6
8
10
-
1-
2-
3-
5-
1034
159~291 (1H, 2H, 4H Type)
9~145 (3H, 6H Type)
5~295 (1H, 2H, 3H Type)
9~291 (4H, 6H Type)
4568
(For exceptions in T dimensions, see below.)204568
30456810
[ ! ]For RBLMF and RBLMFA, T=15, 20, 30 are not available. [ ! ]For RBFWF and RBFWFA, only T=1, 2, 3, 5 are available.
[ ! ]Dimension F Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 2H, 4H:d(d1)+5≤F≤A-d(d1)-5, for 3H, 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through hole, d1 for counterbore)

Alterations

Fluoro Rubber Sheets - Standard A, B Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBFM0.5-3
RBFM0.5-5
RBFM0.5-10
RBFM0.5-20
RBFM0.5-30
RBFM0.5-40
RBFM0.5-50
RBFM0.5-80
RBFM0.5-100
RBFM0.5-300
RBFM0.5-500
RBFM1-3
RBFM1-5
RBFM1-10
RBFM1-20
RBFM1-30
RBFM1-40
RBFM1-50
RBFM1-80
RBFM1-100
RBFM1-300
RBFM1-500
RBFM2-3
RBFM2-5
RBFM2-10
RBFM2-20
RBFM2-30
RBFM2-40
RBFM2-50
RBFM2-80
RBFM2-100
RBFM2-300
RBFM2-500
RBFM3-3
RBFM3-5
RBFM3-10
RBFM3-20
RBFM3-30
RBFM3-40
RBFM3-50
RBFM3-80
RBFM3-100
RBFM3-300
RBFM3-500
RBFM5-3
RBFM5-5
RBFM5-10
RBFM5-20
RBFM5-30
RBFM5-40
RBFM5-50
RBFM5-80
RBFM5-100
RBFM5-300
RBFM5-500
RBFM10-3
RBFM10-5
RBFM10-10
RBFM10-20
RBFM10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.53500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.55500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.510500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.520500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.530500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

11 Days or more

10W/o Adhesive Tape0.540500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.550500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.580500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.5100500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.5300300Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape0.5500500Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape13500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape110500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape120500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape130500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape140500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape150500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape180500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1100500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1300300Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1500500Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape23500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape25500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape210500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape220500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape230500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape240500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape250500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape280500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2100500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2300300Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2500500Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape33500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape35500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape310500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape320500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape330500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape340500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape350500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

11 Days or more

10W/o Adhesive Tape380500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3100500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3300300Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500500Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape53500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape55500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape510500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape520500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape530500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape540500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape550500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape580500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

11 Days or more

10W/o Adhesive Tape5100500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5300300Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5500500Shore A80A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

11 Days or more

10W/o Adhesive Tape103500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

11 Days or more

10W/o Adhesive Tape105500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1010500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1020500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1030500Shore A80A Dimension Fixed Type (Band)No Drilling Alteration----

Loading...

 

Basic Information

Material, General Rubber Material, Details Fluororubber (FPM)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.