(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U7E Microcellular Foam Roll - Polyurethane, No PSA

U7E Microcellular Foam Roll - Polyurethane, No PSA

Polyurethane foam is a versatile material used for shock absorption and cushioning. With its micro-cellular structure, this polyurethane withstands repetitive and extended periods of compression longer than other foam materials. It is an excellent shock absorbing and is often used inside devices and equipment that need to last for several years, such as phones, cars, and helmets.

Cell Type: Open Cell

Firmness: Soft (5 - 8 psi)

Compression Deflection @25%: 6 psi

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-MCP-29
ZUSA-MCP-30
ZUSA-MCP-31
ZUSA-MCP-32
ZUSA-MCP-33
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
1 Piece(s)

51 Days

1/81920
1 Piece(s)

51 Days

3/161200
1 Piece(s)

13 Days

1/4960
1 Piece(s)

51 Days

3/8720
1 Piece(s)

51 Days

1/2480

Loading...

  1. 1

Basic Information

Material, General Sponge Adhesive Tape w/o Adhesive Width(inch) 54
Material, Details Polyurethane Color Black Tensile Strength 40 psi
Texture Smooth Backing type Plain

Additional Products in this Category

Tech Support