(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Amber Color

Rubber Sheets - Amber Color
  • Volume Discount

Is excellent in weather/chemical resistance and can serve as the workpiece holder for leak inspection.

  • inCAD Components
Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image
Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image
・Materials
■Accuracy Standards
T Tolerance
TTolerance
0.5±0.2
1~3±0.3
5±0.4
10±0.6
15~30-0.5~+2.0

A, B Tolerance
A, BTolerance
200 or Less±0.5
201~300±1.0
301~500±1.5
[ ! ]For Adhesive Type T5 or more, the adhesive tape may tear from the body. Please use it as temporary fixing, or in combination with bolt fixing.
[ ! ]A, B dimension tolerance has been changed. Please refer to the accuracy standards above.
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesiveNo AdhesiveAdhesive
AMSEAMSEAAMSETAMSETAAmber Color RubberShore A45Amber Color
[ ! ]Adhesive thickness is 0.14 ~ 0.2mm. [ ! ]Temperature limit for seals is 80°C.

Specifications

■Square Type, Band Type
Part Number-A
AMSE5-300
■A, B Configurable - Standard / Hole Type
Part Number-A-B-F-G-Screw Nominal Dia.
AMSET10 -110-65      
AMSET4H20-200-150-F140-G100-Z5
■Square Type
Part NumberA
TypeT
No Adhesive
AMSE
Adhesive
AMSEA
1300
500
2
3
5
10
15
20
■Band Type
Part NumberA
TypeT
No Adhesive
AMSE
Adhesive
AMSEA
13
5
10
20
30
40
50
80
100
2
3
5
10
[ ! ]L dimension is 500mm.
■A, B Configurable - Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
AMSET
Adhesive
AMSETA
110~50010~500
2
3
5
10
15
20
[ ! ]A≥B≥T
■A, B Configurable - Hole Type
Part Number1mm Increment (A≥B≥T)0.5mm IncrementScrew Nominal Dia.
TypeNominalTABFGN (Through Hole)Z (Counterbored Hole)
No Adhesive
AMSET
Adhesive
AMSETA
1H
2H
3H
4H
6H
125~50025~5005~495
(1H Type)

9~491
(2H, 4H Types)

9~245
(3H, 6H Types)
5~495
(1H, 2H, 3H Types)

9~491
(4H, 6H Types)
3
4
5
6
8
10
-
2-
3-
5-
1034    
15 4568 
20 4568 
[ ! ]Dimension F Specification Range: For 1H :d (d1)/2+2.5≤F≤A-d (d1)/2-2.5,
For 2H, 4H :d (d1)+5≤F≤A-d (d1)-5,
For 3H, 6H :d (d1)+5≤F≤A/2-d (d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H :d (d1)/2+2.5≤G≤B-d (d1)/2-2.5,
For 4H, 6H :d (d1)+5≤G≤B-d (d1)-5.
(d for through holes, d1 for counterbore.)
[ ! ]A≥B≥T

Alterations

Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AMSE1-3
AMSE1-5
AMSE1-10
AMSE1-20
AMSE1-30
AMSE1-40
AMSE1-50
AMSE1-80
AMSE1-100
AMSE1-300
AMSE1-500
AMSE2-3
AMSE2-5
AMSE2-10
AMSE2-20
AMSE2-30
AMSE2-40
AMSE2-50
AMSE2-80
AMSE2-100
AMSE2-300
AMSE2-500
AMSE3-3
AMSE3-5
AMSE3-10
AMSE3-20
AMSE3-30
AMSE3-40
AMSE3-50
AMSE3-80
AMSE3-100
AMSE3-300
AMSE3-500
AMSE5-3
AMSE5-5
AMSE5-10
AMSE5-20
AMSE5-30
AMSE5-40
AMSE5-50
AMSE5-80
AMSE5-100
AMSE5-300
AMSE5-500
AMSE10-3
AMSE10-5
AMSE10-10
AMSE10-20
AMSE10-30
AMSE10-40
AMSE10-50
AMSE10-80
AMSE10-100
AMSE10-300
AMSE10-500
AMSE15-300
AMSE15-500
AMSE20-300
AMSE20-500
AMSEA1-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape13500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape110500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape120500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape130500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape140500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape150500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape180500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1100500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape23500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape25500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape210500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape220500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape230500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape240500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape250500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape280500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2100500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape33500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape35500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape310500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape320500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape330500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape340500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape350500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape380500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3100500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape53500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape55500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape510500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape520500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape530500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape540500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape550500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape580500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5100500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape5500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape103500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape105500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1010500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1020500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1030500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1040500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1050500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1080500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10100500A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape10500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20300300A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape20500500A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape13500A Dimension Fixed Type (Band)No Drilling Alteration----

Loading...

 

Basic Information

Material, General Rubber Material, Details Amber Color Rubber Hardness (Shore, Asker, Penetration) Shore A65
Color Amber Color

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.