(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Strength Rubber Strip - Neoprene

Ultra Strength Rubber Strip - Neoprene

This formulation is stronger and more durable than both Standard and High Strength Neoprene for the most demanding applications. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.

Durometer: 50A

Elongation: 4

Tear Strength: 25 N/mm

Compression Set: 0.28

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-NUS50-268
BULK-RS-NUS50-269
BULK-RS-NUS50-271
BULK-RS-NUS50-272
BULK-RS-NUS50-273
BULK-RS-NUS50-275
BULK-RS-NUS50-276
BULK-RS-NUS50-278
BULK-RS-NUS50-279
BULK-RS-NUS50-280
BULK-RS-NUS50-282
BULK-RS-NUS50-283
BULK-RS-NUS50-285
BULK-RS-NUS50-286
BULK-RS-NUS50-287
BULK-RS-NUS50-289
BULK-RS-NUS50-290
BULK-RS-NUS50-292
BULK-RS-NUS50-293
BULK-RS-NUS50-294
BULK-RS-NUS50-296
BULK-RS-NUS50-297
BULK-RS-NUS50-299
BULK-RS-NUS50-300
BULK-RS-NUS50-301
BULK-RS-NUS50-303
BULK-RS-NUS50-304
BULK-RS-NUS50-306
BULK-RS-NUS50-307
BULK-RS-NUS50-308
BULK-RS-NUS60-57
BULK-RS-NUS60-58
BULK-RS-NUS60-59
BULK-RS-NUS60-60
BULK-RS-NUS60-64
BULK-RS-NUS60-87
BULK-RS-NUS60-88
BULK-RS-NUS60-89
BULK-RS-NUS60-90
BULK-RS-NUS60-94
BULK-RS-NUS60-97
BULK-RS-NUS60-98
BULK-RS-NUS60-99
BULK-RS-NUS60-100
BULK-RS-NUS60-104
BULK-RS-NUS60-128
BULK-RS-NUS60-130
BULK-RS-NUS60-134
BULK-RS-NUS60-158
BULK-RS-NUS60-160
BULK-RS-NUS60-164
BULK-RS-NUS60-168
BULK-RS-NUS60-170
BULK-RS-NUS60-174
BULK-RS-NUS60-268
BULK-RS-NUS60-269
BULK-RS-NUS60-271
BULK-RS-NUS60-272
BULK-RS-NUS60-273
BULK-RS-NUS60-275
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

Quote

w/o Adhesive1/16260Plain
1 Piece(s)

81 Days

w/o Adhesive1/8260Plain
1 Piece(s)

13 Days

w/o Adhesive1/4260Plain
1 Piece(s)

13 Days

w/o Adhesive3/8260Plain
1 Piece(s)

81 Days

w/o Adhesive1/2260Plain
1 Piece(s)

Quote

with Adhesive1/16260Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/8260Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/4260Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/8260Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/2260Acrylic Adhesive
1 Piece(s)

51 Days

w/o Adhesive1/16460Plain
1 Piece(s)

51 Days

w/o Adhesive1/8460Plain
1 Piece(s)

81 Days

w/o Adhesive1/4460Plain
1 Piece(s)

51 Days

w/o Adhesive3/8460Plain
1 Piece(s)

81 Days

w/o Adhesive1/2460Plain
1 Piece(s)

51 Days

with Adhesive1/16460Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/8460Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/4460Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/8460Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/2460Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/16660Plain
1 Piece(s)

81 Days

w/o Adhesive1/8660Plain
1 Piece(s)

51 Days

w/o Adhesive1/4660Plain
1 Piece(s)

13 Days

w/o Adhesive3/8660Plain
1 Piece(s)

81 Days

w/o Adhesive1/2660Plain
1 Piece(s)

Quote

with Adhesive1/16660Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/8660Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/4660Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/8660Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/2660Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/161/2120Plain
1 Piece(s)

81 Days

w/o Adhesive1/163/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/161120Plain
1 Piece(s)

51 Days

w/o Adhesive1/162120Plain
1 Piece(s)

51 Days

w/o Adhesive1/41/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41/2120Plain
1 Piece(s)

13 Days

w/o Adhesive1/43/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41120Plain
1 Piece(s)

13 Days

w/o Adhesive1/42120Plain
1 Piece(s)

Quote

w/o Adhesive1/81/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/81/2120Plain
1 Piece(s)

13 Days

w/o Adhesive1/83/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/81120Plain
1 Piece(s)

Quote

w/o Adhesive1/82120Plain
1 Piece(s)

13 Days

with Adhesive1/161/2120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161120Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/162120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/2120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/41120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/42120Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/81/2120Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/81120Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/82120Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/16260Plain
1 Piece(s)

81 Days

w/o Adhesive1/8260Plain
1 Piece(s)

13 Days

w/o Adhesive1/4260Plain
1 Piece(s)

51 Days

w/o Adhesive3/8260Plain
1 Piece(s)

81 Days

w/o Adhesive1/2260Plain
1 Piece(s)

13 Days

with Adhesive1/16260Acrylic Adhesive

Loading...

Basic Information

Material, General Rubber Material, Details Neoprene Color Black
Tensile Strength 2,500 psi Texture Smooth

Additional Products in this Category

Tech Support