(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Airtight Latches (Part Numbers)

Airtight Latches
  • Volume Discount

Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Airtight Latches:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
304 Stainless SteelBuffed Surface

Specifications

Part Number
LCAR16
Part Number(L)(L1)L2L3L4WW1(H)H1(H2)H3PP1P2(P3)Mass
(g)
TypeNo.
LCAR (For Right-hand Use)
LCAL (For Left-hand Use)
118965.530302055453012.514.51037173228150
1611385.53030206045401314.51040203228194
20125983231.52365504014171143223530210
25140109403524805046.514.5181352253434290
30170127454028905250.816.81914.570344043450

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCAL11
LCAL16
LCAL20
LCAL25
LCAL30
LCAR11
LCAR16
LCAR20
LCAR25
LCAR30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMovable part overall length L
(mm)
Lock Shape
1 Piece(s)Available

8 Days or more

1089For Left-hand Use
1 Piece(s)Available

8 Days or more

10113For Left-hand Use
1 Piece(s)Available

8 Days or more

10125For Left-hand Use
1 Piece(s)Available

8 Days or more

10140For Left-hand Use
1 Piece(s)Available

8 Days or more

10170For Left-hand Use
1 Piece(s)Available

8 Days or more

1089For Right-hand Use
1 Piece(s)Available

Same day

Stock

10113For Right-hand Use
1 Piece(s)Available

8 Days or more

10125For Right-hand Use
1 Piece(s)Available

8 Days or more

10140For Right-hand Use
1 Piece(s)Available

8 Days or more

10170For Right-hand Use

Loading...

  1. 1

Example

Airtight Latches:Related Image
 

Basic Information

Type Latches for Airtight Seals

Additional Products in this Category

Complementary Products

Tech Support