(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Spring - Limited Mounting Direction, FGS Type

Gas Spring - Limited Mounting Direction, FGS Type
  • Volume Discount
  • Lead Time Reduction

Gas spring that is a limited type in mounting direction. You can choose the stroke from 49 to 360 mm.

  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com
Gas Springs -Limited Mounting Direction-:Related Image
・Materials
[ M ] Material:
Cylinder: 1008 Pipe Steel (Carbon Steel Hollows for Machine Structural Use)
Rod : 1020 Carbon Steel
Bushing: Polyacetal Resin (White)
Gas : Nitrogen Gas (N2)
[ S ] Surface Treatment:
Cylinder: Baked-On (Black Matt)
Rod : Hard Chrome Plating

Specifications

Part Number-Reaction Force
FGS15049-150
Part NumberMax. LengthMin. LengthStrokeGas Reaction Force (20°C)O.D.Rod Dia.HApplicable Mounting BracketWeight (g)
TypeNo.-Reaction Force (Fa)Lmax -10mm StrokeLmax - (S) in the Stroke
FaFb(S)
LmaxLminmaxNkgfNkgfAB
FGS15049-03018113249303.0 40 4.1 3915
7
110GSBR6A
GSBR6B
GSBR6C
GSBR6D
(Click here)
83
15049-055556.0 71 7.2
15049-070707.1 899.0
15049-085859.0 109 11.1
15049-15015015.0 191 19.5
15069-050221152 69505.0 67 6.8 5913096
15069-080808.0 107 10.9
15069-10010010.2 13213.4
15069-12012012.0 158 16.1
15089-070261172 89707.0 94 9.6 79150109
15089-085858.7 11511.7
15089-10010010.0 135 13.8
15089-15015015.0 202 20.6
15089-20020020.0 268 27.3
15099-075281182 99758.0 101 10.3 89160116
15099-12012012.0 162 16.5
15099-20020020.0 270 27.6
18099-3002811849730030.539239.9188
18099-40040040.752253.2
18120-100365245 12010010.0 123 13.0 110221183
18120-20020020.0 245 25.0
18120-30030031.0 367 37.0
18120-40040041.0 489 50.0
18150-100420270 15010010.0 126 12.9 140246205
18150-15015015.0 188 19.2
18150-20020020.0 251 25.6
18150-25025026.0 313 31.9
18200-100525325 20010010.0 127 13.0 190301248
18200-15015015.0 190 19.4
18200-20020020.0 253 25.8
18200-30030031.0 379 38.7
22250-100635385 25010010.0 129 13.2 2402210352GSBR8A
GSBR8B
GSBR8C
GSBR8D
(Click here)
409
22250-15015015.219319.6
22250-20020020.0 257 26.2
22250-30030031.0 384 39.2
22250-40040041.0 511 52.1
22270-34567040027034535.0 528 53.9 26012.5367531
22270-50050051.0 763 77.9
22270-70070071.0 1065 108.7
22290-74570041029074576.0 1160 118.4 280377556
22290-84584586.0 1314 134.1
22300-20074044030020020.0 257 26.2 29010407469
22300-25025026.0 321 32.8
22300-30030031.0 385 39.3
22360-21583347336021522.0 284 29.0 350440523
22360-34534535.0 456 46.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FGS15049-030
FGS15049-055
FGS15049-070
FGS15049-085
FGS15049-150
FGS15069-050
FGS15069-080
FGS15069-100
FGS15069-120
FGS15089-070
FGS15089-085
FGS15089-100
FGS15089-150
FGS15089-200
FGS15099-075
FGS15099-120
FGS15099-200
FGS18099-300
FGS18099-400
FGS18120-100
FGS18120-200
FGS18120-300
FGS18120-400
FGS18150-100
FGS18150-150
FGS18150-200
FGS18150-250
FGS18200-100
FGS18200-150
FGS18200-200
FGS18200-300
FGS22250-100
FGS22250-150
FGS22250-200
FGS22250-300
FGS22250-400
FGS22270-345
FGS22270-500
FGS22270-700
FGS22290-745
FGS22290-845
FGS22300-200
FGS22300-250
FGS22300-300
FGS22360-215
FGS22360-345
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGas Reaction Force 1 (at Max. Length - 10mm Stroke)
(N)
Stroke
(mm)
Min. Length Lmin
(mm)
Rod Diameter (B)
(φ)
Cylinder Diameter (A)
(φ)
Max. Length Lmax
(mm)
Operating Temperature
(℃)
1 Piece(s)Available

8 Days or more

-30491327151810~60
1 Piece(s)Available

8 Days or more

-55491327151810~60
1 Piece(s)Available

8 Days or more

-7049132715181-20~60
1 Piece(s)Available

8 Days or more

-85491327151810~60
1 Piece(s)Available

8 Days or more

-150491327151810~60
1 Piece(s)Available

8 Days or more

-5069152715221-20~60
1 Piece(s)Available

8 Days or more

-8069152715221-20~60
1 Piece(s)Available

8 Days or more

-10069152715221-20~60
1 Piece(s)Available

8 Days or more

-12069152715221-20~60
1 Piece(s)Available

8 Days or more

-7089172715261-20~60
1 Piece(s)Available

8 Days or more

-8589172715261-20~60
1 Piece(s)Available

8 Days or more

-10089172715261-20~60
1 Piece(s)Available

8 Days or more

-15089172715261-20~60
1 Piece(s)Available

8 Days or more

-20089172715261-20~60
1 Piece(s)Available

8 Days or more

-7599182715281-20~60
1 Piece(s)Available

8 Days or more

-12099182715281-20~60
1 Piece(s)Available

8 Days or more

-20099182715281-20~60
1 Piece(s)Available

8 Days or more

1030097184818281-20~60
1 Piece(s)Available

8 Days or more

1040097184818281-20~60
1 Piece(s)Available

8 Days or more

10100120245818365-20~60
1 Piece(s)Available

8 Days or more

10200120245818365-20~60
1 Piece(s)Available

8 Days or more

10300120245818365-20~60
1 Piece(s)Available

8 Days or more

10400120245818365-20~60
1 Piece(s)Available

8 Days or more

10100150270818420-20~60
1 Piece(s)Available

8 Days or more

10150150270818420-20~60
1 Piece(s)Available

8 Days or more

10200150270818420-20~60
1 Piece(s)Available

8 Days or more

10250150270818420-20~60
1 Piece(s)Available

8 Days or more

10100200325818525-20~60
1 Piece(s)Available

8 Days or more

10150200325818525-20~60
1 Piece(s)Available

8 Days or more

10200200325818525-20~60
1 Piece(s)Available

8 Days or more

10300200325818525-20~60
1 Piece(s)Available

8 Days or more

101002503851022635-20~60
1 Piece(s)Available

8 Days or more

101502503851022635-20~60
1 Piece(s)Available

8 Days or more

102002503851022635-20~60
1 Piece(s)Available

8 Days or more

103002503851022635-20~60
1 Piece(s)Available

8 Days or more

104002503851022635-20~60
1 Piece(s)Available

Same day

Stock

1034527040012.522670-20~60
1 Piece(s)Available

8 Days or more

1050027040012.522670-20~60
1 Piece(s)Available

8 Days or more

1070027040012.522670-20~60
1 Piece(s)Available

8 Days or more

1074529041012.522700-20~60
1 Piece(s)Available

8 Days or more

1084529041012.522700-20~60
1 Piece(s)Available

8 Days or more

102003004401022740-20~60
1 Piece(s)Available

8 Days or more

102503004401022740-20~60
1 Piece(s)Available

8 Days or more

103003004401022740-20~60
1 Piece(s)Available

8 Days or more

102153604731022833-20~60
1 Piece(s)Available

8 Days or more

103453604731022833-20~60

Loading...

  1. 1
 

Basic Information

Type Gas Springs Gas Spring Type Mounting Orientation Limited Type Material: Rod 1020 Carbon Steel
Material: Cylinder 1008 Pipe Steel (Carbon Steel Tube for Machine Structure Use) Range for Direction of Use 60° range with rod facing downward

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.