(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Antibacterial Striker Plate for Airtight Safety Color Handle FA-662S

Antibacterial Striker Plate for Airtight Safety Color Handle FA-662S
  • Volume Discount

•Application: For medium door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Overall width (mm): 76
•Type: Antibacterial strike plate for FA662
•Material: Zinc Alloy
•Finish: Antibacterial AAS resin cover

PDF

Part Number

Configured Part Number is shown.

FA-662S-1

 
Part Number
FA-662S-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application For medium door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Antibacterial strike plate for FA662 Material Zinc Alloy
Finish Antibacterial AAS resin cover Full Length(mm) 70 Overall width(mm) 76
Full height(mm) 43 Product Code 60350

Please check the type/dimensions/specifications of the part FA-662S-1 in the Antibacterial Striker Plate for Airtight Safety Color Handle FA-662S series.

Additional Products in this Category

Tech Support