(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Handle for Sealing, FA-602

Safety Handle for Sealing, FA-602
  • Volume Discount

•Application: Medium door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Accessory: Two keys
•Full Length (mm): 289
•Overall width (mm): 69
•Full Height (mm): 50

PDF

Part Number

Configured Part Number is shown.

FA-602

 
Part Number
FA-602
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Medium door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Number of Keys 0350
Accessory Two keys Full Length(mm) 289 Overall width(mm) 69
Full height(mm) 50 Product Code 60009 Note The strike plate is sold separately.

Please check the type/dimensions/specifications of the part FA-602 in the Safety Handle for Sealing, FA-602 series.

Additional Products in this Category

Tech Support