(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lift Handle A-201

Lift Handle A-201
  • Volume Discount

•Application: Small door, Sealing door
•Plate Thickness (mm): Up to 8
•Accessory: Dedicated clasp
•Full Length (mm): 100
•Overall width (mm): 26

PDF

Part Number

Configured Part Number is shown.

A-201

 
Part Number
A-201
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Small door, Sealing door Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 8
Accessory Dedicated clasp Full Length(mm) 100 Overall width(mm) 26
Full height(mm) 96 Product Code 00546

Please check the type/dimensions/specifications of the part A-201 in the Lift Handle A-201 series.

Additional Products in this Category

Tech Support