(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cattle Type Flat Handle A-222

Cattle Type Flat Handle A-222
  • Volume Discount

•Application: Ship, Vehicle, Communication equipment, Measurement equipment, Engine generator
•Plate Thickness (mm): Up to 4
•Accessory: Two keys
•Full Length (mm): 130
•Overall width (mm): 52

PDF

Part Number

Configured Part Number is shown.

A-222-1

 
Part Number
A-222-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Ship, Vehicle, Communication equipment, Measurement equipment, Engine generator Types Handle body Material Aluminum Alloy
Finish Acrylic Resin Paint Number of Keys 0200 Plate Thickness(mm) Up to 4
Accessory Two keys Full Length(mm) 130 Overall width(mm) 52
Product Code 01511

Please check the type/dimensions/specifications of the part A-222-1 in the Cattle Type Flat Handle A-222 series.

Additional Products in this Category

Tech Support