(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Available number of teeth increased on metric pulleys. [August 2023]
Phase matching is easy because machining to shafts is not required.
Part Number
Configured Part Number is shown.
Part Number | [ M ] Material | [ S ] Surface Treatment | |||||||
Belt Width 15mm | Belt Width 25mm | Belt Width 30mm | Belt Width 40mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 17 W: 22 | A: 28 W: 33 | A: 33 W: 38 | A: 44 W: 49 | ||||||
HTLA_ _S8M150 | HTLA_ _S8M250 | HTLA_ _S8M300 | HTLA_ _S8M400 | Aluminum Alloy 7000 series | Aluminum Alloy | 1045 Carbon Steel or Equivalent | Clear Anodize | - | |
HTLK_ _S8M150 | HTLK_ _S8M250 | HTLK_ _S8M300 | HTLK_ _S8M400 | Hard Clear Anodize* | - | ||||
HTPL_ _S8M150 | HTPL_ _S8M250 | HTPL_ _S8M300 | HTPL_ _S8M400 | 1045 Carbon Steel or Equivalent | Low Carbon Steel | 1045 Carbon Steel or Equivalent | Black Oxide | ||
HTLG_ _S8M150 | HTLG_ _S8M250 | HTLG_ _S8M300 | HTLG_ _S8M400 | Electroless Nickel Plating |
Part Number | Pulley Shape | dH7 Range (Select Shaft Bore Dia. from Table 1) | P.D. | O.D. | F | E | |||||||||
S8M150 | S8M250 | S8M300 | S8M400 | ||||||||||||
Type | Teeth | Type, Nominal Width | EShape (ST Bushing) | FShape (SH Bushing) | EShape (ST Bushing) | FShape (ST Bushing) (SH Bushing) | EShape (ST Bushing) | FShape (ST Bushing) (SH Bushing) | EShape (ST Bushing) | FShape (ST Bushing) | |||||
HTLA HTLK HTPL HTLG | 18 | S8M150 *A: 17 *W: 22 S8M250 *A: 28 *W: 33 S8M300 *A: 33 *W: 38 S8M400 *A: 44 *W: 49 | E F | 12 | - | 12 | 12 | - | - | - | - | 45.84 | 44.46 | 52 | 36 |
19 | 12, 14, 15 | 12 | 12, 14, 15 | 12, 14, 15 | 15 | 15 | - | - | 48.38 | 47.01 | 55 | 40 | |||
20 | 12~17 | 12 | 12~17 | 12, 14, 15 | 15, 16, 17 | 15 | - | - | 50.93 | 49.56 | 58 | ||||
21 | 12~17 | 12 | 12~17 | 12~17 | 15, 16, 17 | 15, 16, 17 | 16, 17 | 16, 17 | 53.48 | 52.10 | 61 | 45 | |||
22 | 12~17 | 12 | 12~17 | 12~17 | 15, 16, 17 | 15, 16, 17 | 16, 17 | 16, 17 | 56.02 | 54.65 | |||||
24 | 12~17 | 12 | 12~17 | 12~17 | 15, 16, 17 | 15, 16, 17 | 16, 17 | 16, 17 | 61.12 | 59.74 | 67 | 50 | |||
25 | 12~25 | 12 | 12~25 | 12~25 | 15~25 | 15~25 | 16~25 | 16~25 | 63.66 | 62.29 | 70 | 56 | |||
26 | 14~25 | - | 14~25 | 14~25 | 15~25 | 15~25 | 16~25 | 16~25 | 66.21 | 64.84 | 74 | 58 | |||
28 | 14~25 | 14~25 | 14~25 | 15~25 | 15~25 | 16~25 | 16~25 | 71.30 | 69.93 | 80 | 60 | ||||
30 | 14~32 | 14~32 | 14~32 | 15~32 | 15~32 | 16~32 | 16~32 | 76.39 | 75.02 | 87 | 67 | ||||
32 | 14~32 | 14~32 | 14~32 | 15~32 | 15~32 | 16~32 | 16~32 | 81.49 | 80.12 | ||||||
34 | 16~35 | 16~35 | 16~35 | 16~35 | 16~35 | 16~35 | 16~35 | 86.58 | 85.21 | 95 | 75 | ||||
36 | 16~38 | 16~38 | 16~35 | 16~38 | 16~35 | 16~38 | 16~38 | 91.67 | 90.30 | 99 | 80 | ||||
38 | 16~42 | 16~42 | 16~35 | 16~42 | 16~35 | 16~42 | 16~42 | 96.77 | 95.39 | 104 | 84 | ||||
40 | 20~42 | 20~42 | 20~35 | 20~42 | 20~35 | 20~42 | 20~42 | 101.86 | 100.49 | 111 | 90 | ||||
44 | 20~42 | 20~42 | 20~35 | 20~42 | 20~35 | 20~42 | 20~42 | 112.05 | 110.67 | 119 | 100 | ||||
48 | 20~42 | 20~42 | 20~35 | 20~42 | 20~35 | 20~42 | 20~42 | 122.23 | 120.86 | 127 | 105 | ||||
50 | 20~50 | - | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~42 | 127.32 | 125.95 | 135 | 115 | |||
60 | 20~50 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~42 | 152.79 | 151.42 | 160 | 140 | ||||
72 | 20~50 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~50 | 183.35 | 181.97 | 190 | 170 |
dH7 | Max. Allowable Torque Nm | D | (L) | ||
ST Bushing | SH Bushing | ST Bushing | SH Bushing | ||
12 | 48 | 23 | 32 | 31 | 10.5 |
14 | 73 | - | 35 | - | 12 |
15 | 78 | 36 | |||
16 | 83 | 37 | 13 | ||
17 | 88 | 38 | |||
18 | 154 | 43 | 14 | ||
19 | 163 | 45 | |||
20 | 171 | 46 | |||
22 | 186 | 48 | |||
24 | 206 | 50 | |||
25 | 216 | 52 | |||
28 | 353 | 54 | 15.5 | ||
30 | 382 | 57 | |||
32 | 412 | 163 | 59 | 58 | 16.5 |
35 | 451 | 173 | 63 | 61 | |
38 | 686 | - | 70 | - | 19 |
40 | 725 | 71 | |||
42 | 757 | 74 | 20 | ||
45 | 1490 | 84 | 24.5 | ||
48 | 1600 | 87 | |||
50 | 1660 | 89 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HTLA18S8M150-E-12 |
HTLA18S8M250-E-12 |
HTLA18S8M250-F-12 |
HTLA19S8M150-E-[12,14,15] |
HTLA19S8M150-F-12 |
HTLA19S8M250-E-[12,14,15] |
HTLA19S8M250-F-[12,14,15] |
HTLA19S8M300-E-15 |
HTLA19S8M300-F-15 |
HTLA20S8M150-E-[12,14,15,16,17] |
HTLA20S8M150-F-12 |
HTLA20S8M250-E-[12,14,15,16,17] |
HTLA20S8M250-F-[12,14,15] |
HTLA20S8M300-E-[15,16,17] |
HTLA20S8M300-F-15 |
HTLA21S8M150-E-[12,14,15,16,17] |
HTLA21S8M150-F-12 |
HTLA21S8M250-E-[12,14,15,16,17] |
HTLA21S8M250-F-[12,14,15,16,17] |
HTLA21S8M300-E-[15,16,17] |
HTLA21S8M300-F-[15,16,17] |
HTLA21S8M400-E-[16,17] |
HTLA21S8M400-F-[16,17] |
HTLA22S8M150-E-[12,14,15,16,17] |
HTLA22S8M150-F-12 |
HTLA22S8M250-E-[12,14,15,16,17] |
HTLA22S8M250-F-[12,14,15,16,17] |
HTLA22S8M300-E-[15,16,17] |
HTLA22S8M300-F-[15,16,17] |
HTLA22S8M400-E-[16,17] |
HTLA22S8M400-F-[16,17] |
HTLA24S8M150-E-[12,14,15,16,17] |
HTLA24S8M150-F-12 |
HTLA24S8M250-E-[12,14,15,16,17] |
HTLA24S8M250-F-[12,14,15,16,17] |
HTLA24S8M300-E-[15,16,17] |
HTLA24S8M300-F-[15,16,17] |
HTLA24S8M400-E-[16,17] |
HTLA24S8M400-F-[16,17] |
HTLA25S8M150-E-[12,14,15,16,17,18,19,20,22,24,25] |
HTLA25S8M150-F-12 |
HTLA25S8M250-E-[12,14,15,16,17,18,19,20,22,24,25] |
HTLA25S8M250-F-[12,14,15,16,17,18,19,20,22,24,25] |
HTLA25S8M300-E-[15,16,17,18,19,20,22,24,25] |
HTLA25S8M300-F-[15,16,17,18,19,20,22,24,25] |
HTLA25S8M400-E-[16,17,18,19,20,22,24,25] |
HTLA25S8M400-F-[16,17,18,19,20,22,24,25] |
HTLA26S8M150-E-[14,15,16,17,18,19,20,22,24,25] |
HTLA26S8M250-E-[14,15,16,17,18,19,20,22,24,25] |
HTLA26S8M250-F-[14,15,16,17,18,19,20,22,24,25] |
HTLA26S8M300-E-[15,16,17,18,19,20,22,24,25] |
HTLA26S8M300-F-[15,16,17,18,19,20,22,24,25] |
HTLA26S8M400-E-[16,17,18,19,20,22,24,25] |
HTLA26S8M400-F-[16,17,18,19,20,22,24,25] |
HTLA28S8M150-E-[14,15,16,17,18,19,20,22,24,25] |
HTLA28S8M250-E-[14,15,16,17,18,19,20,22,24,25] |
HTLA28S8M250-F-[14,15,16,17,18,19,20,22,24,25] |
HTLA28S8M300-E-[15,16,17,18,19,20,22,24,25] |
HTLA28S8M300-F-[15,16,17,18,19,20,22,24,25] |
HTLA28S8M400-E-[16,17,18,19,20,22,24,25] |
Part Number |
---|
Loading...
Type | Keyless Pulley | Belt Type | S8M | Timing Pulleys/Idlers | Pulleys |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy