(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Fixed, Oval/Thin Object, One-Touch Fitting, Shape K

Suction Cups with Fittings - Fixed, Oval/Thin Object, One-Touch Fitting, Shape K

Click this image to zoom it.

  • Suction Cups with Fittings - Fixed, Oval/Thin Object, One-Touch Fitting, Shape K
  • Suction Cups with Fittings - Fixed, Oval/Thin Object, One-Touch Fitting, Shape K
  • Volume Discount

•Pad Shape : For Thin Object, Oval Shape
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Oval / Thin Object, Fixed, K-Shape see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Vacuum Fittings - Oval / Thin Object, Fixed, K-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVEKNSuction CupsVPETOvalNitrile Rubber
MVEKSVPESSilicon Rubber
MVPKSVPTSFor Thin ObjectNitrile Rubber
MVPKSSVPTSSPhlorosilicon
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating 

Specifications

Part Number
VPET4-10
Part NumberXYMass
g
TypePad MaterialNo.
MVEK
(Oval)
N
S
4-1041031.5
4-202032
4-303032.5
5-1051031.5
5-202032
5-303032.5
6-1061031.5
6-202032
6-303032.5
Part NumberdL1Shape K
TypePad MaterialNo.BL2Mass g
MVPK
(Thin Object Type)
S
SS
885.530.3810.2
10105.830.68.310.2
15156.531.3910.3
20207.332.19.810.4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVEKN4-10
MVEKN4-20
MVEKN4-30
MVEKN5-10
MVEKN5-20
MVEKN5-30
MVEKN6-10
MVEKN6-20
MVEKN6-30
MVEKS4-10
MVEKS4-20
MVEKS4-30
MVEKS5-10
MVEKS5-20
MVEKS5-30
MVEKS6-10
MVEKS6-20
MVEKS6-30
MVPKS8
MVPKS10
MVPKS15
MVPKS20
MVPKSS8
MVPKSS10
MVPKSS15
MVPKSS20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
Width X
(mm)
Length Y
(mm)
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-410
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-420
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-430
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-510
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-520
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-530
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-610
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-620
1 Piece(s)Available

8 Days or more

10Oval[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black-630
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-410
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-420
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-430
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-510
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-520
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-530
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-610
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-620
1 Piece(s)Available

8 Days or more

10Oval[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White-630
1 Piece(s)Available

8 Days or more

10For Thin Object[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8--
1 Piece(s)Available

8 Days or more

10For Thin Object[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10--
1 Piece(s)Available

8 Days or more

10For Thin Object[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15--
1 Piece(s)Available

8 Days or more

10For Thin Object[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20--
1 Piece(s)Available

8 Days or more

10For Thin ObjectFluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown8--
1 Piece(s)Available

8 Days or more

10For Thin ObjectFluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown10--
1 Piece(s)Available

8 Days or more

10For Thin ObjectFluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown15--
1 Piece(s)Available

8 Days or more

10For Thin ObjectFluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown20--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
Width X
(mm)
Length Y
(mm)

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.

Basic Information

Pad type Holder Set Mounting Type Recessed Type Material Rubber-based
Vacuum Outlet Port One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support