(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups - for Thin Objects

Suction Cups - for Thin Objects
  • Volume Discount

•Pad Shape : For Thin Object
•Material : Rubber Group
For complete product overview and details on Suction Cups - For Thin Objects see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Suction Cups - For Thin Objects:Related Image
・Materials
Type[ M ]Material[ H ]HardnessColor
VPTSNitrile RubberShore A40 ~ 45Black
VPTSSPhlorosiliconShore A40Light Brown

Specifications

Part Number
VPTS8
Part NumberApplicable Vacuum Fitting
MVP_S, MVP_SS
Mounting
TypeNo.
VPTS
VPTSS
88Embedded
1010
1515
2020
■Specifications
TypeVPET, VPTSVPES, VPTSS
Max. Operating Temp.110°180°
Min. Operating Temp.-30°-50°
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance
(Gasoline, Light Oil)
(Benzene, Toluene)
Surface Resistivity--

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VPTS8
VPTS10
VPTS15
VPTS20
VPTSS8
VPTSS10
VPTSS15
VPTSS20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10Fluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown8
1 Piece(s)Available

8 Days or more

10Fluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown10
1 Piece(s)Available

8 Days or more

10Fluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown15
1 Piece(s)Available

8 Days or more

10Fluorosilicone rubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Chemical Resistance / Weather Resistance-50~180Light Brown20

Loading...

  1. 1

More Information

Suction Cups - For Thin Objects:Related Image

Example

Suction Cups - For Thin Objects:Related Image
 

Basic Information

Pad Type For Thin Object Pad type Pad Unit Mounting Type Recessed Type
Material Rubber-based

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.