(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Thin Type VPC One Touch Fitting Type

Vacuum Pad Thin Type VPC One Touch Fitting Type
  • Volume Discount

Ideal for transportation of thin work such as copying paper and vinyl. *CAD data is being revised for this series. Available as soon as modifications are complete.

[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Adsorption is improved and redundant adhesion has been mitigated by thinning the lip and improving adhesiveness to the work.
· Saves space by downsizing holders (A, B, and E types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

VPC20PN4J

 
Part Number
VPC20PN4J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Pad Type For Thin Object Pad type Standard / Lip portion is thin / Holder Set Mounting Method Recessed
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard
Color Black Outer Diameter d(φ) 20 Height L1(mm) 7.3
Mounting Fitting Spring Type Springs Power(N) 1.0~1.9 Stroke(mm) 3
Full length B(mm) 44 Vacuum Outlet Direction Top Mount Connection Screw M8
Outer Diameter of Vacuum Outlet Tube(φ) 4

Additional Products in this Category

Tech Support