(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad ZPR Series Adapter

Vacuum Pad ZPR Series Adapter
  • Volume Discount

An adapter for the ZPR Series.
[Features]
· Single-unit adapter.
· Symbol S: pad diameter 2 to 16 mm.
· Symbol L: pad diameter 20 to 50 mm.
[Applications]
· Replacement parts for ZPR Series vacuum pads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.
  • This product is an adapter.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZPRL-06-A6
ZPRL-06-B5
ZPRL-06-B6
ZPRL-06-B8
ZPRL-08-B8
ZPRS-04-A5
ZPRS-04-B5
ZPRS-06-A5
ZPRS-06-A6
ZPRS-06-B5
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible pad diameter
(mm)
Compatible models
1 Piece(s)Available

Quote

ø20 to ø32, ø40, ø50ZPR▲▲□**-06-A6
1 Piece(s)Available

Quote

ø20 to ø32ZPR▲▲□**-06-B5
1 Piece(s)Available

Quote

ø20 to ø32, ø40, ø50ZPR▲▲□**-06-B6
1 Piece(s)Available

Quote

ø20 to ø32, ø40, ø50ZPR▲▲□**-06-B8
1 Piece(s)Available

Quote

ø20 to ø32, ø40, ø50ZPR▲▲□**-08-B8
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16ZPR▲▲□**-04-A5
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16ZPR▲▲□**-04-B5
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16ZPR▲▲□**-06-A5
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16ZPR▲▲□**-06-A6
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16ZPR▲▲□**-06-B5

Loading...

  1. 1

Basic Information

Pad type Related Components

Additional Products in this Category

Tech Support