(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups - Sponge/Bellows

Suction Cups - Sponge/Bellows
  • Volume Discount

•Pad Shape : Bellows, Sponge
•Material : Chloroprene Rubber (Sponge), Rubber Group
For complete product overview and details on Suction Cups - Sponge / Bellows see the sections below:

  • inCAD Components

(i)Caution

  • The surface that does not come into contact with the workpiece on VPBE is engraved for material identification.
    (Sequentially for deliveries from October 2023. Both engraved and non-engraved products will be mixed during the inventory turnover period.)
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Suction Cups - Sponge / Bellows:Related Image
・Materials
Type[ M ]MaterialPad Shape[ H ]HardnessColor
VPSKChloroprene RubberSponge-Black
VPBTNitrile RubberBellowsShore A50Black
VPBEConductive Silicon RubberShore A60Black

Specifications

Part Number
VPSK10
Part NumberApplicable Vacuum Fitting MVS_Mounting
TypeNo.
VPSK1010Attachment Type
1515
2020
2525
3030
[ ! ]Not available in combination with vacuum fittings (SRK, SRKN, SRKNS) on Click here.
Part NumberApplicable Vacuum Fitting MVB_Mounting
TypeNo.
VPBT
VPBE
1010Attachment Type
2020
3030
4040
* VPBT and VPBE types include pad screws.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VPBE10
VPBE20
VPBE30
VPBE40
VPBT10
VPBT20
VPBT40
VPSK10
VPSK15
VPSK20
VPSK25
VPSK30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Pad type Material Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Types Of Connection Screw Connection Screw Diameter Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180N/A-10
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180N/A-20
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180N/A-30
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180N/A-40
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110N/A-10
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110N/A-20
1 Piece(s)Available

8 Days or more

10BellowsStandardRubber-based[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110N/A-40
1 Piece(s)Available

8 Days or more

10RingSpongeChloroprene Rubber-Standard / Weather Resistance-45~80ThreadedM610
1 Piece(s)Available

8 Days or more

10RingSpongeChloroprene Rubber-Standard / Weather Resistance-45~80ThreadedM615
1 Piece(s)Available

8 Days or more

10RingSpongeChloroprene Rubber-Standard / Weather Resistance-45~80ThreadedM620
1 Piece(s)Available

8 Days or more

10RingSpongeChloroprene Rubber-Standard / Weather Resistance-45~80ThreadedM625
1 Piece(s)Available

8 Days or more

10RingSpongeChloroprene Rubber-Standard / Weather Resistance-45~80ThreadedM630

Loading...

  1. 1

More Information

Suction Cups - Sponge / Bellows:Related Image

Example

Suction Cups - Sponge / Bellows:Related Image
 

Basic Information

Mounting Type Attachment Type Color Black Main Body Type Single Pad Unit

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.