(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups - Oval

Suction Cups - Oval

Click this image to zoom it.

Move the mouse over the image to zoom

  • Suction Cups - Oval
  • Suction Cups - Oval
  • Suction Cups - Oval
  • Suction Cups - Oval
  • Volume Discount

•Pad Shape : Oval Shape
•Material : Rubber Group
For complete product overview and details on Suction Cups - Oval see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Oval Type
No,4-10
No,4-20
No,4-30
No,5-10
No,5-20
No,5-30
No,6-10No,6-20No,6-30
Accessories:Adaptor・Gasket
Part Name
[ M ]Material
[ S ]Surface Treatment
Adaptor
Brass・PBT
Electroless Nickel Plating
Gasket
SUS304・NBR
N/A
 
Type[ M ]MaterialPad Shape[ H ]HardnessColor
VPETNitrile RubberOvalShore A40 ~ 50Black
VPESSilicon RubberShore A40 ~ 50Milky White

Specifications

Part Number
VPTS8
Part NumberApplicable Vacuum Fitting
MVE_
Mounting
TypeNo.
VPET
VPES
4-104-10Embedded
4-204-20
4-304-30
5-105-10
5-205-20
5-305-30
6-106-10
6-206-20
6-306-30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VPES4-10
VPES4-20
VPES4-30
VPES5-10
VPES5-20
VPES5-30
VPES6-10
VPES6-20
VPES6-30
VPET4-10
VPET4-20
VPET4-30
VPET5-10
VPET5-20
VPET5-30
VPET6-10
VPET6-20
VPET6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Width X
(mm)
Length Y
(mm)
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White410
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White420
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White430
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White510
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White520
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White530
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White610
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White620
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White630
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black410
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black420
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black430
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black510
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black520
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black530
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black610
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black620
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black630

Loading...

  1. 1

More Information

Suction Cups - Oval:Related Image

Example

Suction Cups - Oval:Related Image
 

Basic Information

Pad Type Oval Pad type Pad Unit Mounting Type Recessed Type
Material Rubber-based

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.