(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Fluoro-Insulated Wire, Slit Spiral

Tubing - Fluoro-Insulated Wire, Slit Spiral
  • Volume Discount
  • Lead Time Reduction

Tubes facilitating to insert and remove electrical wire

  • inCAD Components
Tubes - Slit Spriral with Fluoro-Insulated Wire:Related Image
・Materials
[ M ] Material: Polyurethane

Specifications

Part Number-Number of Bores-Length
PUTMF4
PUTMSP6
-
-
3
4
-
-
20
900

Part Number-Length-Color
PUTSL8-1.5-R
Part NumberNominal LengthWire (mm2)LOperating Limit Length[ ! ](mm)I.D. (mm)Min. Bending Radius[ ! ](mm)AB1B2GH
TypeO.D. (mm)
PUTHSP45000.154455352.5404515025035300
800535805135
900580940180
65000.34655604656515025049300
700530725130
800595890195
86000.34906705909015025066300
900580940180
12006701210270
[ ! ]Operating Limit Length is the overall length (L) of the tube when extended to a serviceable maximum.
[ ! ]Minimum bending radius is based on operation of bending the straight parts at both ends.
■Feature:The tube can flex and follow the movements of liner slides, etc. Electrical wire can easily be inserted and removed from the slit on the side.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTHSP4-500
PUTHSP4-800
PUTHSP4-900
PUTHSP6-500
PUTHSP6-700
PUTHSP6-800
PUTHSP8-1200
PUTHSP8-600
PUTHSP8-900
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
I.D.
(Ø)
Operating Limit Length
(mm)
1 Piece(s)Available

8 Days or more

1042.5535
1 Piece(s)Available

8 Days or more

1042.5805
1 Piece(s)Available

8 Days or more

1042.5940
1 Piece(s)Available

8 Days or more

1064560
1 Piece(s)Available

8 Days or more

1064725
1 Piece(s)Available

8 Days or more

1064890
1 Piece(s)Available

9 Days or more

10851210
1 Piece(s)Available

8 Days or more

1085670
1 Piece(s)Available

9 Days or more

1085940

Loading...

  1. 1

More Information

①Black ②Transparent Blue ③Blue
④Wire Colors: White / Black / Red / Green (4 conductors)
 

Basic Information

Material Urethane Tube Color Brown Material, Urethane Polyurethane

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.