(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Viton tubing withstands a wide variety of chemicals, oils, and fuels and is more flexible than PTFE tubing.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-259 | viton | 1/8" | 3/16" | 1/32" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-260 | viton | 1/8" | 1/4" | 1/16" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-261 | viton | 3/16" | 5/16" | 1/16" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-2907 | viton | 3/16" | 7/16" | 1/8" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-262 | viton | 1/4" | 3/8" | 1/16" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-263 | viton | 1/4" | 1/2" | 1/8" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-2908 | viton | 5/16" | 7/16" | 1/16" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-2909 | viton | 5/16" | 9/16" | 1/8" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-264 | viton | 3/8" | 1/2" | 1/16" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-266 | viton | 1/2" | 5/8" | 1/16" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-267 | viton | 1/2" | 3/4" | 1/8" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-269 | viton | 3/4" | 1" | 1/8" | 100 ft. | 75a | none | opaque | black | not rated |
zusa-ht-275 | viton | 1/8" | 3/16" | 1/32" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-276 | viton | 1/8" | 1/4" | 1/16" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-277 | viton | 3/16" | 5/16" | 1/16" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3296 | viton | 3/16" | 7/16" | 1/8" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-278 | viton | 1/4" | 3/8" | 1/16" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-279 | viton | 1/4" | 1/2" | 1/8" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3297 | viton | 5/16" | 7/16" | 1/16" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3298 | viton | 5/16" | 9/16" | 1/8" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-280 | viton | 3/8" | 1/2" | 1/16" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-282 | viton | 1/2" | 5/8" | 1/16" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-283 | viton | 1/2" | 3/4" | 1/8" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-285 | viton | 3/4" | 1" | 1/8" | 50 ft. | 75a | none | opaque | black | not rated |
zusa-ht-291 | viton | 1/8" | 3/16" | 1/32" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-292 | viton | 1/8" | 1/4" | 1/16" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-293 | viton | 3/16" | 5/16" | 1/16" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3329 | viton | 3/16" | 7/16" | 1/8" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-294 | viton | 1/4" | 3/8" | 1/16" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-295 | viton | 1/4" | 1/2" | 1/8" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3330 | viton | 5/16" | 7/16" | 1/16" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3331 | viton | 5/16" | 9/16" | 1/8" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-296 | viton | 3/8" | 1/2" | 1/16" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-298 | viton | 1/2" | 5/8" | 1/16" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-299 | viton | 1/2" | 3/4" | 1/8" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-301 | viton | 3/4" | 1" | 1/8" | 25 ft. | 75a | none | opaque | black | not rated |
zusa-ht-307 | viton | 1/8" | 3/16" | 1/32" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-308 | viton | 1/8" | 1/4" | 1/16" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-309 | viton | 3/16" | 5/16" | 1/16" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3362 | viton | 3/16" | 7/16" | 1/8" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-310 | viton | 1/4" | 3/8" | 1/16" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-311 | viton | 1/4" | 1/2" | 1/8" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3363 | viton | 5/16" | 7/16" | 1/16" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3364 | viton | 5/16" | 9/16" | 1/8" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-312 | viton | 3/8" | 1/2" | 1/16" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-314 | viton | 1/2" | 5/8" | 1/16" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-315 | viton | 1/2" | 3/4" | 1/8" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-317 | viton | 3/4" | 1" | 1/8" | 10 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1395 | viton | 1/8" | 3/16" | 1/32" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1396 | viton | 1/8" | 1/4" | 1/16" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1397 | viton | 3/16" | 5/16" | 1/16" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3395 | viton | 3/16" | 7/16" | 1/8" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1398 | viton | 1/4" | 3/8" | 1/16" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1399 | viton | 1/4" | 1/2" | 1/8" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3396 | viton | 5/16" | 7/16" | 1/16" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3397 | viton | 5/16" | 9/16" | 1/8" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1400 | viton | 3/8" | 1/2" | 1/16" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1402 | viton | 1/2" | 5/8" | 1/16" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1403 | viton | 1/2" | 3/4" | 1/8" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1405 | viton | 3/4" | 1" | 1/8" | 5 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1411 | viton | 1/8" | 3/16" | 1/32" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1412 | viton | 1/8" | 1/4" | 1/16" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1413 | viton | 3/16" | 5/16" | 1/16" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3428 | viton | 3/16" | 7/16" | 1/8" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1414 | viton | 1/4" | 3/8" | 1/16" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1415 | viton | 1/4" | 1/2" | 1/8" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3429 | viton | 5/16" | 7/16" | 1/16" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-3430 | viton | 5/16" | 9/16" | 1/8" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1416 | viton | 3/8" | 1/2" | 1/16" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1418 | viton | 1/2" | 5/8" | 1/16" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1419 | viton | 1/2" | 3/4" | 1/8" | 2 ft. | 75a | none | opaque | black | not rated |
zusa-ht-1421 | viton | 3/4" | 1" | 1/8" | 2 ft. | 75a | none | opaque | black | not rated |
Part Number |
---|
Loading...
Material | Nylon | Color | Black | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Minimum Bending Radius(mm) | Not Rated | Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -23::249 |
Durometer | 75A | Reinforcement | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy