(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Stainless Steel, 90° Elbow

Push to Connect Fittings - Stainless Steel, 90° Elbow

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

All Stainless Steel One-Touch Couplings.

  • inCAD Components
One-Touch Couplings - All Stainless Steel, 90 Deg. Elbow:Related Image
・Materials
[ M ] Material: 316 Stainless Steel (Gasket: Fluoro-rubber)

Specifications

Part Number-Nominal
MLELLSS4-2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalABPWrench Flats HLThread Size MMass (g)
TypeD
MLELLSS4M51822.5121220.5M5x0.86.5
124.51220.5R1/88.9
227.51422R1/414.8
6M520.523.51221.5M5x0.89.8
125.51221.5R1/810.9
228.51423R1/416.0
329.51723.5R3/823.9
8123.526.5141422.5R1/817.6
229.51424R1/418.4
331.51725.5R3/823.1
1022731.5171726R1/423.6
3331727R3/828.4
4362228.5R1/244.8
1232934.5222228.5R3/830.3
437.52230R1/246.4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MLELLSS4-1
MLELLSS4-2
MLELLSS4-M5
MLELLSS6-1
MLELLSS6-2
MLELLSS6-3
MLELLSS6-M5
MLELLSS8-1
MLELLSS8-2
MLELLSS8-3
MLELLSS10-2
MLELLSS10-3
MLELLSS10-4
MLELLSS12-3
MLELLSS12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

1042(R1/4)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

1063(R3/8)
1 Piece(s)Available

8 Days or more

106M5
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

1083(R3/8)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)
1 Piece(s)Available

8 Days or more

10104(R1/2)
1 Piece(s)Available

8 Days or more

10123(R3/8)
1 Piece(s)Available

8 Days or more

10124(R1/2)

Loading...

  1. 1

More Information

One-Touch Couplings - All Stainless Steel, 90 Deg. Elbow:Related Image
* When using with water, keep the surge pressure to below max. pressure rating. For water, Inserts for Soft Tubes (>> Click here PUIT, PUSIT) must be used.
 

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Seal Material Fluorine Rubber
Thread Portion Material 316 Stainless Steel Application Standard/Mini Applicable Fluid Water / Air
Operating Temperature Range -15::120°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.