(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Environmentally friendly polyolefin resin tube PN is a device for making clean air and N2 gas, pure water, various chemicals into fluids.
[Features]
· This is a device for making clean air and N2 gas, pure water, various chemicals into fluids and clean tube adapted for use.
· Environmentally friendly eco-type tube.
· Only carbon dioxide generated when it is incinerated (750°C); no toxic gases such as nitrogen oxides (Nox) and sulfur oxides (Sox) are produced.
· No dioxin generated at all.
· Manufactured in a clean room. Tube ends are capped and sealed. Shipped in heat-sealed packaging.
· Excellent moisture barriers, and special polyolefin is used with even better flexibility than PL tubes.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Straight | Material | Special Polyolefinic Resin | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range (when using air)(℃) | -60::80 | Operating Pressure Range (With Air)(MPa) | ::0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy