(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is Ball Valve with One-Touch Couplings.
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
BVUS6 BVCSB6 | - | 2 |
Part Number | B1 | B2 | P | C | E | Effective Sectional Area (mm2) | Mass (g) | |
Type | D | |||||||
BVUSB | 6 | 53.9 | 27 | 17 | 17 | 31.4 | 10.5 | 45 |
8 | 55.4 | 27.7 | 17 | 18.2 | 31.4 | 20.5 | 41 | |
10 | 65.4 | 32.7 | 24 | 20.7 | 37.8 | 41 | 104 | |
12 | 68.6 | 34.3 | 24 | 23.3 | 37.8 | 55.5 | 100 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BVUSB6 |
BVUSB8 |
BVUSB10 |
BVUSB12 |
Part Number |
---|
Loading...
■Features
· Single handle type has a scale on lever and is able to control the flow.
· Double handle type is possible to flow water.
■Specifications
Type | Single Handle | Double Handle |
Applicable Fluid | Air | Air, Water (*) |
Operating Temperature Range | 0~60°C | |
Max. Operating Pressure | 0~0.7MPa | 0~0.9MPa |
Operating Vacuum Level | -100kPa |
Number of Positions | 2-Position Normally Closed | Operation Status Retention | Holding | Switching Operation | Double Handle |
---|---|---|---|---|---|
Pipe Port Type | One-Touch Plumbing | Applicable Fluids | Air, Water |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy