(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Viton tubing withstands a wide variety of chemicals, oils, and fuels. It is also reinforced with an aramid braid to withstand higher pressures.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-4164 | viton | 3/16" | 3/8" | 3/32" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4171 | viton | 1/4" | 1/2" | 1/8" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4178 | viton | 5/16" | 9/16" | 1/8" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4185 | viton | 3/8" | 5/8" | 1/8" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4192 | viton | 1/2" | 3/4" | 1/8" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4199 | viton | 3/4" | 1-1/8" | 3/16" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4206 | viton | 1" | 1-3/8" | 3/16" | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4165 | viton | 3/16" | 3/8" | 3/32" | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4172 | viton | 1/4" | 1/2" | 1/8" | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4179 | viton | 5/16" | 9/16" | 1/8" | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4186 | viton | 3/8" | 5/8" | 1/8" | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4166 | viton | 3/16" | 3/8" | 3/32" | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4173 | viton | 1/4" | 1/2" | 1/8" | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4180 | viton | 5/16" | 9/16" | 1/8" | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4187 | viton | 3/8" | 5/8" | 1/8" | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4194 | viton | 1/2" | 3/4" | 1/8" | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4201 | viton | 3/4" | 1-1/8" | 3/16" | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4167 | viton | 3/16" | 3/8" | 3/32" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4174 | viton | 1/4" | 1/2" | 1/8" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4181 | viton | 5/16" | 9/16" | 1/8" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4188 | viton | 3/8" | 5/8" | 1/8" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4195 | viton | 1/2" | 3/4" | 1/8" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4202 | viton | 3/4" | 1-1/8" | 3/16" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4209 | viton | 1" | 1-3/8" | 3/16" | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4168 | viton | 3/16" | 3/8" | 3/32" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4175 | viton | 1/4" | 1/2" | 1/8" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4182 | viton | 5/16" | 9/16" | 1/8" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4189 | viton | 3/8" | 5/8" | 1/8" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4196 | viton | 1/2" | 3/4" | 1/8" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4203 | viton | 3/4" | 1-1/8" | 3/16" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4210 | viton | 1" | 1-3/8" | 3/16" | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4169 | viton | 3/16" | 3/8" | 3/32" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4176 | viton | 1/4" | 1/2" | 1/8" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4183 | viton | 5/16" | 9/16" | 1/8" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4190 | viton | 3/8" | 5/8" | 1/8" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4197 | viton | 1/2" | 3/4" | 1/8" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4204 | viton | 3/4" | 1-1/8" | 3/16" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4211 | viton | 1" | 1-3/8" | 3/16" | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4170 | viton | 3/16" | 3/8" | 3/32" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4177 | viton | 1/4" | 1/2" | 1/8" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4184 | viton | 5/16" | 9/16" | 1/8" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4191 | viton | 3/8" | 5/8" | 1/8" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4198 | viton | 1/2" | 3/4" | 1/8" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4205 | viton | 3/4" | 1-1/8" | 3/16" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4212 | viton | 1" | 1-3/8" | 3/16" | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4213 | viton | 4mm | 9mm | 2.5mm | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4220 | viton | 6mm | 11mm | 2.5mm | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4227 | viton | 8mm | 13.5mm | 2.75mm | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4234 | viton | 10mm | 16mm | 3mm | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4241 | viton | 12mm | 18mm | 3mm | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4248 | viton | 19mm | 26mm | 3mm | 100 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4214 | viton | 4mm | 9mm | 2.5mm | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4221 | viton | 6mm | 11mm | 2.5mm | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4228 | viton | 8mm | 13.5mm | 2.75mm | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4235 | viton | 10mm | 16mm | 3mm | 50 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4215 | viton | 4mm | 9mm | 2.5mm | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4222 | viton | 6mm | 11mm | 2.5mm | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4229 | viton | 8mm | 13.5mm | 2.75mm | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4236 | viton | 10mm | 16mm | 3mm | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4243 | viton | 12mm | 18mm | 3mm | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4250 | viton | 19mm | 26mm | 3mm | 25 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4216 | viton | 4mm | 9mm | 2.5mm | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4223 | viton | 6mm | 11mm | 2.5mm | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4230 | viton | 8mm | 13.5mm | 2.75mm | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4237 | viton | 10mm | 16mm | 3mm | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4244 | viton | 12mm | 18mm | 3mm | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4251 | viton | 19mm | 26mm | 3mm | 10 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4217 | viton | 4mm | 9mm | 2.5mm | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4224 | viton | 6mm | 11mm | 2.5mm | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4231 | viton | 8mm | 13.5mm | 2.75mm | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4238 | viton | 10mm | 16mm | 3mm | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4245 | viton | 12mm | 18mm | 3mm | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4252 | viton | 19mm | 26mm | 3mm | 5 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4218 | viton | 4mm | 9mm | 2.5mm | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4225 | viton | 6mm | 11mm | 2.5mm | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4232 | viton | 8mm | 13.5mm | 2.75mm | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4239 | viton | 10mm | 16mm | 3mm | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4246 | viton | 12mm | 18mm | 3mm | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4253 | viton | 19mm | 26mm | 3mm | 2 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4219 | viton | 4mm | 9mm | 2.5mm | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4226 | viton | 6mm | 11mm | 2.5mm | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4233 | viton | 8mm | 13.5mm | 2.75mm | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4240 | viton | 10mm | 16mm | 3mm | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4247 | viton | 12mm | 18mm | 3mm | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
zusa-ht-4254 | viton | 19mm | 26mm | 3mm | 1 ft. | 70a | aramid braid | opaque | black | 145psi |
Part Number |
---|
Loading...
Material | Fluororesin | Color | Black | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -23::204 | Durometer | 70A |
Reinforcement | Aramid Braid |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy